Sample calculation:
- Costs for compressed air: €0.019/Nm³
- Consumption of the machine: 2,000 l/min
- Production/day: 16 h
- Production/year: 250 d
- Leakage rate: 10%
- Working pressure: 6 bar
Leakage
10% at 2,000 l/min* = 2,000 l/min ( fi = 0.2 Nm³/min )
Non-production time
(365 d · 24 h) - (250 · 16 h) = 4,760 h
4,760 h - 760 h** = 4,000 h (240,000 min)
Leakage during non-production time (at 6 bar)
0.2 Nm³/min - 240,000 min = 48,000 Nm³
Savings during non-production time
when switching off the pressure
48,000 Nm³ · 0.019 €/Nm³ = €912