Stepper motor EMMS-ST

For simple positioning applications with reduced requirements: the durable series of stepper motors in two-phase hybrid technology.
  • Small increments and high driving torques thanks to 2-phase hybrid technology
  • Optimised connection technology
  • Four sizes with flange sizes 28, 42, 57 and 87
  • 28 types in stock
  • With incremental encoder for closed-loop operation
  • Degree of protection IP40 (motor shaft), IP54 (sizes 42, 27, 87: motor housing and plug connection), IP65 (size 28: motor housing and plug connection)
  • Optionally with holding brake
  • Product Highlights
  • Products
  • Downloads
  • Diagrams