Pneumatic cylinders

Pneumatic cylinders are components that carry out a movement using compressed air, which is why they are also known as compressed air cylinders. Pneumatic drives are an especially cost-effective solution for a number of application areas – even in extremely tough ambient conditions – and stand out for being really simple to commission. Speeds of between 10 mm/s and 3 m/s can be achieved. Pneumatic cylinders are sturdy and flexible thanks to the compressibility of the air, which also makes them resistant to high external forces.

Using pneumatic cylinders

Pneumatic cylinders are used in numerous applications in automation technology/factory automation. Typical application areas for pneumatic drives are clamping, lifting, countersinking, pushing, pulling, feeding, turning, gripping, clamping and holding, joining, stopping, stamping, embossing and many others.

Pneumatic cylinders from Festo

The range of pneumatic cylinders drives at Festo includes piston rod and rodless cylinders (linear drive), rotary cylinders, tandem, multi-position and stopper cylinders, as well as clamping cylinders, drives with linear guides, and bellows and diaphragm cylinders. As part of the range, we offer many standards-based cylinders with standardised dimensions and mounting interfaces. Cylinders that comply with a specific standard have identical dimensions. There are standards for piston rod cylinders with round design (ISO 6432), compact design (ISO 21287) and for profile and tie rod cylinders (ISO 15552).

Piston rod cylinders

Festo piston rod cylinders are pneumatic drives for executing linear movements. The energy applied to the piston is transferred by a piston rod to the parts to be moved. Piston rod cylinders are available as round cylinders, profile cylinders, compact cylinders, short-stroke cylinders, flat cylinders, miniature cylinders, cartridge cylinders or stainless-steel cylinders.

Piston rod cylinder

Rodless cylinders

Rodless cylinders are pneumatic cylinders and – as the name suggests – do not have a piston rod. But even without a piston rod they execute linear movements, which is why they are also known as linear drives. Rodless cylinders are primarily used in applications with longer travel distances, e.g. as a basic drive in a multi-axis gantry or for feeding tasks.

Rodless cylinders

Rotary drives

Pneumatic semi-rotary drives/rotary drives from Festo enable rotary movements with a swivel angle of up to 270°. Both rotary vane drives and rack-and pinion drives typically achieve maximum precision while also offering excellent performance and great versatility. As a result, our pneumatic drives are used in factory automation across a wide range of industries.

Rotary actuators

Tandem cylinders, high-force cylinders and multi-position cylinders

Tandem cylinders are two identical profile-barrel cylinders connected in series to double the thrust force in both directions of movement. A high-force cylinder is a cylinder design that is characterised by pneumatic compact cylinders connected in series. Pneumatic multi-position drives are available in a version that has two separate cylinders and in a version that has two to five cylinders connected in series.

Tandem, high-force and multi-position cylinders

Guided cylinders

Festo guided cylinders – drives with guide rods and linear guides – are pneumatic drives and are one of the "workhorses" of industrial automation. They are used in a wide range of applications such as lifting, pressing, pulling, pushing, clamping, stopping, holding, cutting, separating and much more. Both types of guided cylinders combine the benefits of linear movement with those of guided motion and stand out thanks to their extremely high stability.

Guided cylinders

Stopper cylinders and feed separators

With its feed separators, Festo provides handling technology solutions worldwide. Feed separators simplify the process of feeding in workpieces and are used whenever a continuous flow of workpieces has to be separated and transferred separately to a downstream device. Stopper cylinders are pneumatic cylinders that are used to stop movements, either with or without cushioning, in machines or workpiece carriers on transport systems. Stopper cylinders with cushioning can stop loads of up to approx. 800 kg on transport systems.

Stopper cylinders and feed separators

Clamping cylinders

Clamping cylinders hold or clamp workpieces either directly with a pneumatically operated clamping element or through kinematics. The clamping element is swivelled out of the working area when it is inactive. They can realise very high holding forces with low energy input thanks to kinematics.

Clamping cylinders

Diaphragm actuators and bellows cylinders

Bellows and diaphragm actuators with their special characteristics are in a class of their own in the world of pneumatics. For example, they have no stick-slip effect. They can be used as drive or pneumatic spring elements in a wide range of applications.

Diaphragm actuators

Rotary indexing tables

Pneumatic rotary indexing tables can be used to carry out continuous rotary movements. Rotary indexing tables are used, for example, in assembly applications. A variable direction of rotation and freely selectable indexing enable a wide range of applications.

Rotary indexing tables

Shock absorbers

Shock absorbers absorb the energy of a moving drive. The movement of the drive piston is brought to a standstill by rubber elements and/or hydraulically. The relatively gentle stopping before the end position prevents a strong impact as well as a spring-back; it also protects the drive and the machine parts from wear or irreparable damage.

Hydraulic dampers