Electrical peripherals

In the field of electrical peripherals, Festo offers modules and individual components for specific automation systems as well as complete automation platforms and control systems. The Festo range includes, for example, the two remote I/O systems CPX-AP-A and CPX-AP-I. On the Automation Platform (AP) up to 80 modules/valve terminals can be freely combined per bus interface for each system or when both are combined. Optionally with IO-Link® for simple and direct connection of sensors through bidirectional communication with extensive diagnostics and parameterisation of sensors and other devices. Also part of the Core Range is our fieldbus module CTEU, which is suitable for use with valve terminals VTUG, MPA-L and VTOC. Our other peripherals impress with features such as integrated diagnostics and maintenance functions, analogue input and output modules and a powerful remote I/O system. The automation system CPX-E can be used as a remote I/O or, together with the CODESYS controller, as a modern control system for motion control tasks. IO-Link® is an ideal addition.

Remote I/O and network interface components