Cartesian robots

Cartesian robots from Festo are ready-to-install industrial robots for multidimensional movements that are based on Festo linear and sliding drives or parallel kinematics. Matching stepper and servo motors, servo drives and an integrated energy supply concept provide a reliable, ready-to-install solution. Supported by innovative software solutions for engineering and configuration, the handling systems can be designed online and put into operation efficiently in just a few minutes based on your application data.

You can find more products in our category: handling systems and industrial robots

Cartesian robots from Festo

At Festo, you will find the right solution for every application, from extremely small and sturdy to highly dynamic handling systems. In addition to single-axis systems, linear, planar surface and three-dimensional gantries enable free positioning within a linear area up to a three-dimensional space. Our portfolio of Cartesian robots is complemented by new 3D cantilever systems with freely accessible workspace.

Single-axis systems

Our single-axis robots perform any single-axis movement in a horizontal installation position and are ideal for long gantry strokes and large loads. They are characterised by their high mechanical rigidity and sturdy design. The ready-to-install single-axis solution includes the energy chain for routing the cables or tubing as well as the matching motor and servo drive package.

Single axis robots

2D linear gantries

For movements in a 2D vertical workspace: a linear gantry is a combination of a horizontal linear axis and any vertical axis to form a ready-to-install complete system including an energy chain and a suitable motor and servo drive package. It is also possible to combine pneumatic and electric axes, as well as serial or parallel kinematic designs. Our parallel kinematic 2D linear gantries offer an optimal dynamic response compared to conventional Cartesian gantry solutions.

Two axis robots

What are Cartesian robots?

Definition Cartesian robots, also called linear robots or gantry robots, are industrial robots that consist of up to three linear axes and use the Cartesian coordinate system (X-axis, Y-axis and Z-axis). This means they move in straight lines on three axes, up and down, inwards and outwards and from side to side. Cartesian robots are a popular choice because they are extremely flexible to configure and allow the user to customise the speed, precision, stroke length and size of the robot. Cartesian robots are one of the most commonly used robot types for industrial applications.

What are the advantages of Cartesian robots?

Why is it worthwhile to use Cartesian robots? The answer is simple: Cartesian robots from Festo offer many benefits. They are always exactly right for the task and are never oversized. In addition, the use of electric and pneumatic technologies or a mix of the two also makes them very flexible and offers excellent value for money. Moreover, the high-speed variants and compact systems offer great flexibility in terms of load, dynamic response, working space and mechanics. The space-optimised systems with freely scalable strokes are designed specifically for the application. They require less space for movement and lend themselves more easily to customised and modular adaptation to application conditions. This enables maximum working space coverage. Their mechanical design makes the systems easy to program; for example, only one axis needs to be activated for vertical movements. Functions such as switching off the energy in the normal position also make the handling systems very energy efficient. Last but not least, Cartesian robots from Festo are very straightforward to maintain and service.