Suction cups

Suction cups are used in industrial automation technology to lift and transport objects of all kinds, especially in vacuum systems. They form the interface between the machine and the workpiece. To ensure that a workpiece can be gripped securely, it is important to select suction cups that match the material properties of the workpiece in question. For example, some suction cups are particularly suitable for use at high temperatures, while others are highly resistant to heavy contamination.

Suction cups for use in industry from Festo

Basically, industrial suction cups are available either in a round or oval shape and with or without protective bellows. Round suction cups are particularly well suited for handling flat workpieces. Suction cups with an oval shape, on the other hand, are used more for handling narrow and elongated workpieces. Festo suction cups are available in many different diameters and therefore offer the right solution for transporting workpieces with a wide range of weights, surfaces and shapes.

Suction cups with connector VAS, VASB

This suction cup from the VAS(B) series comes in 11 different diameters and is therefore well suited to transporting workpieces with a wide range of weights, surfaces and shapes. It is available in a round version or as a variant with protective bellows made of nitrile rubber, polyurethane or silicone. Nitrile rubber as a material can be used almost anywhere, while polyurethane is particularly impressive because of its long service life as well as its material that is soft and smooth in operation. Silicone, on the other hand, is very temperature-resistant and is suitable for use in the food industry.

Suction cup with connection VAS, VASB

Why Festo suction cups?

Festo suction cups and suction grippers offer outstanding functionality and quality. With our modular product range, we offer a comprehensive range of suction cups with different shapes, materials and sizes, as well as a wide selection of holders, angle and height compensators and vacuum filters. There are numerous possible combinations that can be used in a wide range of applications.