Modular remote I/O system CPX-AP-A

Do you need to optimise and simplify the topology and cabling of your automation systems? Do you want to minimise the effort involved in project engineering and commissioning? With the modular remote I/O technology of the CPX-AP-A system, you can reduce the complexity of the architecture and achieve a flexible and decentralised configuration with real-time communication. Our Automation Platform connects remote I/O and valve terminals and helps to increase your efficiency, reduce costs and improve the overall performance of your automation solutions. The flexibility and scalability of the CPX-AP-A are significant factors for your success. Discover the wide range of possibilities offered by the CPX-AP-A and take your automation systems to a new level of efficiency!

An overview: the Automation Platform for real-time performance from Festo

Modern automation topologies ensure free and seamless connectivity, integrated in future-proof and compatible concepts for the flexible automation of entire machines or individual machine modules. This is independent of the network used and without restrictions, for the perfect interaction of pneumatics and electrics, making it communicative and intelligent – right into the cloud.

1. Remote I/O topology on CPX-AP-A

  • Freely scalable, flexible and powerful system architecture based on the Festo Automation Platform
  • AP uses a hybrid approach to combine modular CPX-AP-A and decentralised CPX-AP-I structures
  • The modular CPA-AP-A enables communication with the higher-level controller via a fieldbus module
  • The decentralised CPX-AP-I modules and other CPX-AP-A systems are connected via AP communication

2. Decentralised integrated CPX-AP-I modules

  • CPX-AP-I consists of various powerful I/O modules and the IO-Link master
  • The ultra-light and compact modules with degree of protection IP65/67 communicate with each other via AP in a line topology
  • The 24 VDC supply voltage is looped through from module to module or can be fed in again at any point

3. IO-Link® connection for electric drives and grippers

  • Up to 15 IO-Link master modules for 4 devices each on one CPX-AP-A terminal enable powerful decentralised point-to-point communication
  • Electric drives from the Simplified Motion Series as well as electric grippers can be connected directly
  • All IO-Link® products from Festo (e.g. valve terminals, vacuum generators or sensors) can be connected to the CPX-AP-A IO-Link master, and it is open for IO-Link® products from other manufacturers

4. Valve terminal topology

  • Modular complete terminal CPX-AP-A with valve terminal attached for direct mounting in the machine
  • Additional valve terminals can be integrated into the system via AP communication
  • Configuration of the topology and joint commissioning is flexible and quick, simple and reliable with the Festo Automation Suite

5. Decentralised integrated valve terminals

  • Needs-based and clear automation topology with decentralised installation of the valve terminal
  • User-optimised machine layout and free system design, both electric (remote I/O) and pneumatic (valve terminal)
  • Reduced overheads by using AP to connect the valve terminals to just 1 fieldbus module for communication with the higher-level controller

6. Connection of pneumatic actuators and grippers

  • Functional and highly modular valve terminal VTUX with a flow rate of up to 670 l/min, soon also with vacuum generation directly on the valve terminal
  • Connection of pneumatic drives and grippers, such as piston rod cylinders, mini slides, grippers or rotary actuators

7. AP communication in real time

  • Connection of two AP lines for decentralised system topologies to CPX-AP-A
  • These can be combined as required in any AP line: decentralised remote I/O modules CPX-AP-I and various valve terminals with AP interface, as well as modular CPX-AP-A as a stand-alone terminal or with a valve terminal
  • Highest performance of all participants in real time with 200 Mbaud data rate and 250µs cycle time
  • Up to 80 modules in an AP communication system with a cable length of up to 50 m between the individual participants

Designing and using different topologies with CPX-AP-A

If you would like to find out more about the features and associated benefits of different topologies with remote I/O systems, then click through the gallery now.

1. Fieldbus module

  • Bus interface for communication in Ethernet-based networks with the higher-level controller
  • With AP interface for communication with other AP participants (remote I/O, valve terminals)
  • Module can be freely positioned on the terminal and independent of the 24 VDC system supply
  • High data transmission rate, e.g. for I/O data from sensors, actuators, PLCs or process equipment
  • Transmission of non-real-time critical information such as diagnostics and configuration information
  • Sufficient Ethernet bandwidth to transmit real-time and non-real-time data at the same time

2. Intelligent end plate

Cost-effective and compact AP interface for additional AP participants

  • Modular remote I/O CPA-AP-A
  • Decentralised remote I/O modules CPX-AP-I
  • Valve terminals with AP interface

Two variants of the 24 VDC power supply for the remote I/O modules

  • Only 24 VDC output for additional AP participants (internal power supply from the terminal)
  • 24 VDC power supply for the remote I/O terminal and voltage output for other AP participants (no power supply for installed valve terminals)

Real-time communication with 200 MBaud data rate and 250 μs cycle time

3. Input and output modules, IO-Link master

  • All modules can be combined as required and can be flexibly connected in series
  • Digital and analogue input and output modules up to 32-way possible in future
  • IO-Link master for any IO-Link® devices at field level, e.g. electric drives, proportional pneumatic valves, vacuum generators, sensors
  • Diagnostic LEDs for displaying the module's operating status and connected sensors or actuators

4. Interlinking blocks without power supply

  • Transmitting voltage and communication from one module to the next and to the valve terminal
  • Connecting the blocks to each other using self-forming angled fittings
  • The connection can be loosened and retightened several times

5. Interlinking blocks with power supply

  • Feeding in the 24 VDC supply voltage for I/O modules and the valve terminal (system and load voltage)
  • Variant for additional supply of the load voltage of outputs and valves to create voltage zones
  • Variant with 24 VDC forwarding supply for additional AP participants or external components

6. Pneumatic interface

  • Connection between the remote I/O and the attached valve terminal
  • Interface for VTUX and MPA-S with flat plate silencer, supply port and pilot air
  • Interface for VTSA with module slot for any CPX-AP-A module, optional voltage supply and voltage forwarding, short-circuit shutdown and short-circuit diagnostics

7. Valve terminals

  • Application-optimised valve terminal variants with full range of functions connected directly to the remote I/O
    • VTUX: Highly modular
    • MPA-S: Very compact
    • VTSA: Sturdy and powerful
  • Complete electrical and pneumatic terminal in IP65/67 for direct installation in the machine
  • Separated system voltage and load voltage

8. Material selection

Modules and interlinking blocks are made of sturdy, high-quality polymer with fibreglass

  • Flame retardant and halogen-free
  • Suitable for welding applications
  • High electromagnetic compatibility
  • No epoxy resin filling, therefore environmentally friendly and easily recyclable

Metal is used wherever demanded by the relevant standards or when required for mounting

  • Metal screw fittings and connections at the system supply
  • Metal sleeves for shielding on module plug connectors
  • End plates and mounting components, pneumatic interfaces

Festo Automation Suite: quick and easy to commission the remote I/O system, the valve terminals and all AP participants

The PC-based software is clearly structured, has a graphically supported, user-friendly interface and is intuitive to operate, enabling simple and convenient configuration and parameterisation of remote I/O systems.

The complete AP topology with its remote I/O systems CPX-AP-A and CPX-AP-I as well as valve terminals and IO-Link® devices, such as electric drives from the Simplified Motion Series, sensors and vacuum generators or pneumatic proportional valves, can be commissioned quickly and easily. Supplemented by complete electromechanical servo drive solutions.