Compact cylinder ADN-25-25-I-PPS-A
577177
GTIN: 4052568104627
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



