Solenoid coil VACN-N-A1-16B-EX2-N

8029137

GTIN: 4052568280413

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - To DIN EN 175301-803
Type of mounting
Via knurled nut
Characteristic coil data
110 V AC: 50 Hz, pick-up power 6.9 VA, holding power 4.1 VA - 110 V AC: 60 Hz, pick-up power 5.4 VA, holding power 3.2 VA
Degree of protection
IP65