Festo Expotainer

Step inside and be inspired!

Stay up-to-date and get ready for the future of automation technology. Our exhibition truck is packed with our latest automation products and solutions and ready to pay a visit to your company. Our sales engineer is on hand as an expert to provide you with detailed insights into the topics that are relevant to you. Trends, know-how, knowledge, practical tips, dialogues and much more await you. Take the opportunity and experience the future of automation technology right at your company.

Discover our focus topics in our showtruck

Festo expotainer

A trade fair on your company premises?

On its tour through the Nordic countries, the Expotainer is happy to make a stop at your premises. Contact us here to experience our mobile trade fair directly on your company premises.

We look forward to hearing from you and helping to shape your event!

Contact

  • Total weight: 26 tons
  • Total length: 12 m
  • Width: 2.5 m in transport mode, 4.5 m in display mode
  • Height: 4 m
  • Parking: Flat and horizontal and the surface must be firm (concrete, asphalt or similar). No more than 2° slope
  • Set-up/disassembly time: Approximately 30 minutes
  • External power supply on-site fuse 32 A or self-sufficient with own generator (sound level approx. 55 dB (A)
  • License plate number: DG89232