Volvo car body; Photo: © Volvo

A Swedish recipe that really hits the spot

Automotive industry: Milling the electrodes of welding guns

The fact that spot welding is becoming ever faster and more reliable is illustrated by a customer-specific solution installed at Volvo in Sweden. The ingredients for this special Swedish recipe are electric actuator technology and vision systems from Festo, linked to the CPX automation platform. This means more reliability in the production of the sheet-metal components for Volvo car bodies, and more safety for the plant operators.

Hidden in a picturesque landscape between lakes and surrounded by forests, is the southern Swedish town of Olofström – approximately two hours from the international air traffic hub of Copenhagen. Here, away from the industrial centers of Stockholm, Gothenburg and Malmö lies the most important bodywork plant of the Volvo group, a factory which is steeped in tradition. In the 18th and 19th centuries, the factory – at that time not yet under the name of Volvo – manufactured in particular wrought iron and semi-finished products such as steel pipes and iron plates. Since 1927, the Olofström factory has been producing bodywork parts for all Volvo models.
Today, five trains with 280 containers full of bodywork parts leave Olofström every day, heading for the Volvo assembly plants in Gothenburg and Ghent, Belgium, where they are assembled to form complete bodies. This amounts to 50 million bodywork components annually.

Competency in spot welding

"Most of what you can see of a Volvo comes from Olofström," explains Leif Winberg, the plant engineer in charge of resistance welding in the Volvo Olofström factory. This includes load-bearing components like the A, B and C columns, the bumper reinforcement, the front side members, the side impact beams, the cross beams and the roof arch and roof rail, together with doors and frames. All these components are produced in different versions for the various Volvo models, ranging from the compact V40 through to the S60 saloons and the large SUV, the XC90.

A key element in bodywork production is resistance welding, since correctly welded sheet metal components play a crucial role in the passive safety of a vehicle. Within the welding process, there is great potential for increased productivity in the milling of electrodes. Welding gun electrodes become blunter as they are being used and have to be milled after approximately 150 spot welds to ensure the spot welding is perfectly accurate. "Electrode milling operates on the same principle as the sharpening of a blunt pencil," explains welding expert Winberg.

Volvo tip dresser

Joint development

"In recent years we have found solutions which have enabled us to cut the cycle times for electrode milling by well over half," continues Winberg. "There is also a gain in safety, since plant operators no longer have to enter the robot cells after milling in order to adjust the electrodes to the correct position for the spot welds," adds Leif Lindahl, Business Development Manager Automotive with FESTO Sweden.

For static welding guns, Festo developed a customized pivoted arm exactly as per the specifications of Volvo and ABB which brings the electrode milling device, the so-called tip dresser, to the electrodes after 150 spot welds have been completed. The pivoted arm is precisely positioned by Festo type DNCE electric actuator. Thanks to freely programmable positions, these electric cylinders are flexible in terms of motion and have gentle acceleration. The complete turnkey ready-to-install package supplied by Festo includes the EMMS stepper motor and the CMMS motor controller. The motor controllers are safely integrated in the control cabinet with the CPX automation platform. The CPX communicates with the motor controllers and with the primary control system for the robot installation via PROFINET.

Electrode milling controlled by vision system

Mobile tip dressers are not necessary for the welding guns on the ABB articulated-arm robots. These robots can feed their electrodes to the electrode milling device themselves after 150 spot welds. This freedom of movement of the welding guns opens completely new horizons. In a first step, the articulated-arm robot brings the welding gun to the tip dresser. This then mills the electrodes. In the next step, the robot swings its electrodes in front of the lens of the Festo SBO… - Q vision system. "The system produces an image which supplies the robot system with all the data necessary in order to position the electrodes correctly to weld the next sheet metal components," says Winberg. "The vision system is also easy to integrate and simple to commission via parameterization." The system includes not only the sensor system for the acquisition of image data but also a complete electronic evaluation unit and the interfaces (Ethernet/CAN) required for communication with primary PLC controllers. The vision system itself is accommodated in a housing which is no bigger than a one-liter carton of milk.

Volvo tip dresser articulated arm robots

Cycle times reduced to a quarter

In a fraction of a second, the image from the vision system provides data on the alignment of the contact surface, the length and angle of the electrode and the starting point on the sheet metal. The vision system sends this data to the robot controller, which adjusts the robot for the next spot welds.

"This has allowed us to reduce the cycle times for electrode milling from 35 seconds to just nine seconds," says Winberg enthusiastically about the new system. "This means that we can almost achieve the same cycle time as a machining rotary indexing table, which is six seconds." Considering that there are 300 welding robots installed in Olofström, this marks a further milestone in the hunt for shorter cycle times and thus higher productivity.

Volvo welding process

Volvo Car Corporation

Olofström, Sweden

www.volvocars.com

Key activity: Vehicle manufacturing

ABB AB

Västerås, Sweden

www.abb.se/robotics

Key activities: Energy technology, factory and process automation

Overview