This compact dispense head is optimally sized for the 9 mm grid and makes very high-precision dosing possible.
Typical applications:
The system is optimally designed for microwell plates and enables a very high throughput as well as dosing of various fill quantities and liquid media. By individually controlling the valves, the channels can be coordinated for maximum accuracy and precise dosing Easy connections thanks to sub-D plug.
Typical applications:
The dispense heads can be modularly mounted on a rail. This enables different liquid media and fill quantities to be dispensed in parallel.
Typical applications:
The dispense head VTOE is available in two different variants: with a polycarbonate (PC) manifold duct plate and with a PEEK manifold duct plate. Both variants offer three different dosing needles with different internal diameters as standard. Both use 24 V. PEEK and PC can be mounted in the same grid.
High-quality: PEEK
Transparent: polycarbonate
Please configure your product