For automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve terminal connections can be integrated into the most important host systems, including IO-Link master.
  • Modules for the automation system CPX-AP-I
  • Selection of module types: bus interface, IO-Link master, input modules, input/output modules, interface for valve terminal
  • Up to 80 individual, freely combinable modules/valve terminals per bus interface
  • Cable lengths of up to 50 m between every module enable vast system dimensions
  • Electrical connections M8 or M12 can be selected
  • Real-time capability
  • Extremely easy assembly
  • Ultralight and compact, yet very sturdy
Configure your product
  • Product Highlights
  • Products
  • Downloads