Media separated pneumatic valve VZDB

VZDB is a pneumatic valve and is therefore suitable for environments where electrical signals are to be avoided.
  • Compact width of 10 mm
  • Very easy to clean thanks to media separation
  • High-quality materials, therefore also suitable for aggressive media
  • For dosing, aspirating and for continuous flow applications
  • Developed according to ISO 13485
  • Product Highlights
  • Products
  • Downloads

Extremely precise

VZDB controls very small amounts of liquid (µl, ml) very precisely with a width of just 10 mm (NW 1.6 mm). Thanks to the use of a separating diaphragm made of high-performance polymers, it is suitable even for aggressive media. The low internal volume makes the valve easy to clean, while the combination with highly inert materials makes the VZDB ideal for very sensitive applications. VZDB is a pneumatic valve and is therefore suitable for environments where electrical signals are to be avoided.

Dosing, aspirating or continuous flow with our media-separated valves

Reliable and safe media separation

The high-performance polymers EPDM, FKM and FFKM used for the separating diaphragms can withstand even aggressive media, protect the interior of the valves and simultaneously prevent corrosion. Their low internal volume makes the valves very easy to clean, which is ideal especially for sensitive applications.

Compact width

High flow rate with small width of just 10 mm.

Flexible in use

Extremely flexible in use thanks to 3/2-way and 2/2-way (NC) variants.

Product-specific accessories and spare parts

  • PEEK connection modules VABS-K2
    - M6
    - UNF1/4-28
  • Seals VAVC-K2
    - EPDM
    - FKM
    - FFKM
  • Liquid fittings NLFA in various sizes