The heavy-duty, precise spindle axis EGC-BS is quiet in operation and has a unique cross-section that is optimised for maximum rigidity and load bearing capacity. This means you can often use these spindle axes in a smaller size, thus reducing your costs.
Axis for high repeat accuracy
Recirculating ball bearing guide for high loads and torques
Optionally with clamping unit, at one or both ends
Profile with optimised rigidity
Various spindle pitches
The optional spindle support enables maximum travel speed