1. Cover strip
Permanent stainless-steel cover strip protects the guide and spindle or toothed belt
2. Motor mounting
Free choice of motor positions, outlet orientations and various axial and parallel kits, can also be changed at a later date
3. "One-size-down" mounting system
Combine the basic axis with the next-size-down assembly axis without additional adapters
4. Integrated coupling
Highly compact coupling integrated into the spindle axis. Includes simple replacement for servicing, compatible with axial and parallel kit
5. Compact double bearing
High-performance, double ball bearing integrated in the axis to absorb drive forces and torque, with space-saving installation in the axis
6. Guide
Integrated recirculating ball bearing guide with a long service life and rigid precision guide rail to absorb high guide forces