Plastic tubing PAN-4X0,75-SW-500
553900
GTIN: 4052568053116
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
4 mm
Inside diameter
2.9 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 80 °C
