Feed separators

With its feed separators, Festo provides handling technology solutions worldwide. The feed separators from Festo facilitate the feeding process of workpieces.
The feed separator series is used whenever a continuous flow of workpieces has to be separated (e.g. from a spiral conveyor or on a conveyor belt) and transferred separately to a downstream device. Depending on the workpiece to be separated, feed separators with one or two plungers can be used. The former can be used for general feed separation or purely as a stopper. The advantage of the feed separator series with two plungers is the mechanical synchronisation of the two fingers and the associated reduction of actuation to a single valve. They are used for small workpieces.
The plungers each offer mounting options for individual attachments, allowing the product to be perfectly adapted to the separating task. The space-saving solution of the sensor concept is another advantage of the feed separators from Festo: our proximity switches SME-8 and SMT-8 can be fitted as accessories directly in a sensor slot on the housing.

Stopper cylinders and feed separators

Stopper cylinders are pneumatic cylinders that are used to stop movements, either with or without cushioning, in machines or workpiece carriers on transport systems. Stopper cylinders with cushioning can stop loads of up to approx. 800 kg on transport systems. They are primarily designed to stop or block moving parts, such as a load in an assembly line.

Feed separators also stop, cushion or hold one or more accumulating workpiece carriers on specific contact surfaces. Separating is a special case, where only one object is separated from a continuous series of objects and allocated to a different one for process-specific reasons. In manufacturing automation, people are mainly interested in separating (sectioning off) workpieces. With pneumatic separators, the separating function is ensured by the supply of compressed air.