Silencers for pneumatics

Pneumatic silencers from Festo reduce noise levels and make it easier to maintain your industrial automation system. Festo pneumatic silencers thus reduce the risk of downtime by automatically warning if or when their pressure levels increases too much.

Silencers in pneumatics: excellent components for maximum precision in the application

Pneumatic silencers not only reduce the noise level of the exhaust air, Festo silencers also protect the actuator system from dust particles or dirt that can enter through the valve.

But how does a pneumatic silencer work?

A Festo silencer, for example, is a body/sintered body that uses several chambers separated by baffles to slow down and cool down the escaping gases. This reduces the noise made by the escaping gases and reduces the likelihood of sparks. As silencers are manufactured using porous aluminium, the flow rate of silencers in pneumatics can be widely regulated; as a result, Festo silencers have lower resistance and a minimal impact on the operation of your pneumatic system.

Festo silencers: our highlights for pneumatics

Reduce the noise level of your system with pneumatic silencers from Festo. Our silencers for pneumatics are available in many variants: in narrow and long or short designs, in polymer or die-cast versions. Special open Festo silencers with an outlet opening enable the trouble-free operation of a vacuum generator.

Below we present our pneumatic silencers from the Festo Core Range.

Festo silencer AMTE

High temperature-resistant Festo silencer in metal version for noise level reduction.

  • Long or short design
  • Metal design
  • Operating medium: compressed air

Silencer AMTE

Festo silencer U

Festo silencers for reducing the noise level of your pneumatic system.

  • Compact design, polymer or die-cast
  • Barbed fitting or threaded connection
  • Operating medium: compressed air

Silencer U