Proximity switch SDBT-MSX

Electronic proximity switch for T-slot, can be inserted from above; commissioning without a power supply is quick, easy and very reliable, without the need for precision adjustment or re-adjustment, either via auto teach-in or programming
  • Measuring principle: magnetic Hall
  • Auto teach-in: automatic teach-in of the switching point at system start-up
  • Programmable: PNP/NPN, NO/NC and switching window range between 2 ... 15 mm
  • Insertable in the slot from above, screw-clamped
  • LED status indicator
  • Cable length 0.3 ... 5 m
Configure your product
  • Product Highlights
  • Products
  • Downloads