Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Automation solutions for pots in primary aluminium plants Extremely robust

Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.

Festo Welding Gun Maintenance System 20% reduction in downtimes thanks to predictive maintenance

Respond to failures? Or predict them? A predictive maintenance
strategy will make your welding guns more productive. Because
welding guns need to work with precision, reliability and efficiency
to be economical. Change is worth it. As an add-on to the Festo drive
solutions for welding guns, the Festo Welding Gun Maintenance
System monitors all welding guns in the factory. The software solution
helps you to detect process anomalies in good time, optimise
maintenance and save energy – thanks to Industry 4.0.

Protection Box for Air Preparation Simply protected!

The conditions in many manufacturing areas, such as the splash
zone in food production plants, place a lot of stress on service unit
components. Cleaning agents and water jets attack the surfaces,
screws and pressure gauges. With this stainless steel protection
box, Festo offers a simple and low-cost solution to securely protect
the compressed air preparation components.

PSI Guided drive DFM Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

The adaptable valve terminal VTUX The VTUX sets new standards in terms of materials, modularity and communication..

The successor to the established CPV, MPA-L/S and VTUG ranges impresses with its high flow rate. And with the communication system AP-I and AP-A, it is the perfect platform for digitised production!

Training Package 660 Digitalization in Hydraulics (a print version)
Training Package 660 Digitalization in Hydraulics (a web version)
Basic Vacuum Technology Principles
Product Overview for Process Automation
Vision sensors SBSA, SBS
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
2022 Southeast Asia Selected Products
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Code of Conduct
Code of Conduct Brochure Festo Group
Cost-efficient production in the wood-working and wood processing industry
D-AM2001 Reliable and precise: component assembly of battery modules
D-AM2004 Energy-autonomous transport trolley for battery module pack handling
D-CT1902 produce more efficiently with Festo AX
D-CT1902 produce more efficiently with Festo AX
D-CT1902 produce more efficiently with Festo AX
Declaration

Replacement of directive 94/9/EC with directive 2014/34/EU

D-ED2002 Integrated: Plug and work for simple electric movements
D-ED2102 Simple, flexible and economical storage and retrieval or feeding
D-EE2201 Consumption cut in half: energy-saving systems with Controlled Pneumatics
D-EE2201_01
D-EE2203 Pneumatics: highly energy-efficient operation for the first time exactly as required
D-EL2103 Fast and reliable battery cell production – degassing and sealing
Show 30 more results ...