Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Air-flow analyser SFGA Efficient measurement and analysis

The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.

Automation solutions for pots in primary aluminium plants Extremely robust

Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.

Festo Welding Gun Maintenance System 20% reduction in downtimes thanks to predictive maintenance

Respond to failures? Or predict them? A predictive maintenance
strategy will make your welding guns more productive. Because
welding guns need to work with precision, reliability and efficiency
to be economical. Change is worth it. As an add-on to the Festo drive
solutions for welding guns, the Festo Welding Gun Maintenance
System monitors all welding guns in the factory. The software solution
helps you to detect process anomalies in good time, optimise
maintenance and save energy – thanks to Industry 4.0.

Protection Box for Air Preparation Simply protected!

The conditions in many manufacturing areas, such as the splash
zone in food production plants, place a lot of stress on service unit
components. Cleaning agents and water jets attack the surfaces,
screws and pressure gauges. With this stainless steel protection
box, Festo offers a simple and low-cost solution to securely protect
the compressed air preparation components.

PSI Guided drive DFM Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Training Package 660 Digitalization in Hydraulics (a print version)
Training Package 660 Digitalization in Hydraulics (a web version)
Basic Vacuum Technology Principles
Product Overview for Process Automation
Ready-to-install solutions: Cartridge solutions
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Integrated solutions
Ready-to-install solutions: Mounting plates
Ready-to-install solutions: Sheet-metal structures and special housings
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

Vision sensors SBSA, SBS
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
2022 Southeast Asia Selected Products
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Actuator solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Cost-efficient production in the wood-working and wood processing industry
Customer-specific solutions Where the customer is the main point of focus, tailor-made services evolve.

Festo knows your processes and the problems you face, for this reason has developed a sophisticated range of products and services based on this knowledge, optimally designed to meet the needs of our customers.

All in all, excellent know-how for maximum productivity through tailor-made value creation.

D-AM2001 Reliable and precise: component assembly of battery modules
D-AM2004 Energy-autonomous transport trolley for battery module pack handling
D-CT1902 produce more efficiently with Festo AX
D-CT1902 produce more efficiently with Festo AX
D-CT1902 produce more efficiently with Festo AX
D-ED2002 Integrated: Plug and work for simple electric movements
Show 30 more results ...