Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2
Title:
Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2
Description:

Festo valve terminals for ISO valves are of sturdy and modular design and can be equipped with 1 to 16 valves as desired.

Document type:
Product information
Title Version
Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2
Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2
Ventilinsel Typ 04 VIMP-/VIFB-04, ISO 5599/2
Ventilinsel Typ 04 VIMP-/VIFB-04, ISO 5599/2