Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Quick Order Sheet VOFC-VOFD EN
Quick Order Sheet VOFC-VOFD EN Extremely sturdy and corrosion-resistant: Solenoid valves VOFC/VOFD and solenoid coils VACC

Number one choice as a control valve:
Designed for the toughest demands – even in extreme environments.
Certificates, expert opinions and testimonials demonstrate that the solenoid
valves are suitable for the toughest demands when it comes to operational
safety, availability and flexibility in use. Even outdoors and in difficult
ambient conditions. The world’s most widely recognised ignition protection
types are offered: Ex e mb, Ex ia, Ex db und Ex d.

Pilot valves VOFC/VOFD
Pilot valves VOFC/VOFD
VOFC
VOFC
Text for invitation to tender - Namur pilot valve VOFC
Text for invitation to tender - Namur pilot valve VOFC
15 years without any failures
15 years without any failures Tried and tested solenoid valve technology from Festo for SIL applications

For many years now, the products of Bayer Division Crop Science have been contributing to good yields and bigger harvests in more than 120 countries around the world; they are thus helping to ensure that world populations receive adequate supplies of high quality foods.

 

The R&D process for a new crop protection product takes 10 to 15 years. To enable fast and individual production, Bayer created a new multi-purpose system in 2002 which places huge demands on safety and reliability.

Solenoid valves for high safety and reliability requirements
Solenoid valves for high safety and reliability requirements Top quality!

Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.

Poster: Your partner for process automation
Poster: Your partner for process automation
PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4 With high flow rates!

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

Catalogue for Process Automation
Catalogue for Process Automation
Partner to the oil/gas, petrochemical and chemical industry
Partner to the oil/gas, petrochemical and chemical industry Program range overview
Products for power generation and power station construction
Products for power generation and power station construction
Functional safety in the process industry
Functional safety in the process industry SIL - Safety Integrity Level

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

Products for the Mining Industry
Products for the Mining Industry
Butterfly valves for every application
Butterfly valves for every application Reliable shut-off!

Butterfly valves the way you want them to be: highly functional,

sturdy, wear resistant, reliable and non-corroding. Making our

solutions for you even more impressive. Together with Festo's

top-quality drives, the result is excellent shut-off solutions for all

industrial applications with an extremely wide range of media.

Drive solutions for controlling dampers
Drive solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Inch Products Overview 2010
Inch Products Overview 2010

8-page brochure featuring all Festo Inch Products in a very compact way

Product Overview for Process Automation
Product Overview for Process Automation
Inch Products Range 2010

16-page brochure featuring all Festo Inch Products including basic technical data for pre-selection

Product Overview
Product Overview
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Small parts assembly and electronic industry
Small parts assembly and electronic industry Pneumatic and electrical components
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.