Title:
Function blocks Omron
Subtitle:
FHPP Function blocks for motor controller - Omron
Description:

Function blocks for

OMRON Sysmac Studio V1.13 (FHPP Version 1.3.0)

to use with Omron NJ301 and NJ501 PLCs to support different motor controllers.

 

Supported systems:

  • Integrated Drive EMCA-EC-67 (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
Document type:
Function blocks
Title Version
Funktionsbausteine Omron