Title:
FCT - Festo Configuration Tool
Description:
Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Version changes:
Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
Document type:
Commissioning
Version Download
Version 1.0.16.2 (26.01.2021)

Supported systems:

  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M0-C1 (2385040)
  • Motor controller CMMP-AS-C5-3A-M0-C1 (2385041)
  • Motor controller CMMP-AS-C5-11A-P3-M0-C1 (2385042)
  • Motor controller CMMP-AS-C10-11A-P3-M0-C1 (2385043)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)