Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Please note, that these files are not necessarily valid for the product you have searched for. These documents are only valid for the products described in the files.
Description
F-EX
Certificate F-EX Ex-protection - Manufacturer's declaration

Associated products

  • Finger lever valve TH/O-3-PK-3 (13794)
  • Finger lever valve TH-3-1/4-B (8983)
  • Finger lever valve TH-3-M5 (6758)
  • Finger lever valve TH-5-1/4-B (8994)
  • Finger lever valve THO-3-1/4-B (8990)
F-EX
Certificate F-EX Ex-protection - Manufacturer's declaration

Associated products

  • Finger lever valve TH-3-1/4-B (8983)
  • Finger lever valve TH-5-1/4-B (8994)
  • Front panel valve SV-3-M5 (6817)
  • Front panel valve SV-5-M5-B (11914)
  • Front panel valve SVOS-3-1/8 (10191)
  • Front panel valve SVS-3-1/8 (10190)
  • Front panel valve SVS-4-1/8 (10192)
  • PANEL MNTD. VAL D:ER-SV-5-M5-I (34001)
  • Pushbutton valve K-3-M5 (3660)
  • Stem actuated valve V-3-M5 (3626)
  • Stem actuated valve VOS-3-1/8 (2952)
  • Stem actuated valve VS-3-1/8 (2334)
  • Stem actuated valve VS-4-1/8 (3394)
  • Stepper module TAA-2N-PK-3-01-B (10535)
  • Stepper module TAB-2N-PK-3-01-B (10536)
  • Swivel lever valve RW/O-3-1/8 (4937)
F-EX
Certificate F-EX Ex-protection - Manufacturer's declaration

Associated products

  • ABFRAGE, PNEUM. D:MP-B-SE-PN-SMA (34098)
  • Roller lever valve R-3-1/4-B (8985)
  • Roller lever valve R-3-M5 (3629)
  • Roller lever valve RO-3-1/4-B (8991)
  • Roller lever valve ROS-3-1/8 (2270)
  • Roller lever valve RS-3-1/8 (2272)
  • Roller lever valve RS-4-1/8 (2949)
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.