Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Ventil-Ansteuermodul VAEM
Ventil-Ansteuermodul VAEM 18.7.2019 г. Präzises Schalten von Magnetventilen

Mit dem Ventil-Ansteuermodul VAEM wird das präzise Schalten von Magnetventilen so einfach wie nie. Bis zu 8 Kanäle sind individuell parametrierbar. Eine zeitliche Auflösung von nur 0,2 ms und die Steuerung der Ventile über Strom – nicht Spannung – ermöglichen höchste Präzision z.B. für Dosieranwendungen. Die Haltestromabsenkung spart Energie und minimiert den Wärmeeintrag.

Textile industry
Textile industry 13.6.2019 г.

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14.5.2019 г. SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14.5.2019 г.

Top downloads

Servicevideos
Servicevideos service2see

(servicevideos)

Valves
Valves
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.