Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
HW
Selector valve HW-6-38 and dial HWF-6-38
Selector valve HW-6-38 and dial HWF-6-38

Selector valve HW-6-38

Dial HWF-6-38 (HW) for indicating the switch positions

Hand lever valve H-5/3-...
Hand lever valve H-5/3-... spring centered

Hand lever valve

H-5/3-1/4

H-5/3-1/2

 

Double pushbutton valve T-5/3-1/4

Toggle valve H-4/3-M5
Toggle valve H-4/3-M5 spring centered without manual detent
Ventil-Ansteuermodul VAEM
Ventil-Ansteuermodul VAEM Präzises Schalten von Magnetventilen

Mit dem Ventil-Ansteuermodul VAEM wird das präzise Schalten von Magnetventilen so einfach wie nie. Bis zu 8 Kanäle sind individuell parametrierbar. Eine zeitliche Auflösung von nur 0,2 ms und die Steuerung der Ventile über Strom – nicht Spannung – ermöglichen höchste Präzision z.B. für Dosieranwendungen. Die Haltestromabsenkung spart Energie und minimiert den Wärmeeintrag.

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Manually and mechanically actuated valves VMEF/VHEF
Manually and mechanically actuated valves VMEF/VHEF Direct control!

Whether the mechanism is triggered by a workpiece, a component or a person, manual or mechanical valves are the most direct way to control a process. There is no energy to convert, no additional response times, no long cables. The actuated plunger switches the valve and triggers the next step in the process. The new series now comes with many functions for use directly in the field.

Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry
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
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Low Demand Mode
Low Demand Mode Technical Report VI/2016

Summary:

This technical report indicates that the most valves should be operated in high demand mode according to IEC 61508.

Information Forced Dynamization Valves
Information Forced Dynamization Valves Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

A quick match
A quick match
„Stars of pneumatic – festo core product range” , Easy Clip
Safety@Festo Poster
Safety@Festo Poster
Valves
Valves
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Waste management instructions
Waste management instructions
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.