Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Municipal Water Technology
Municipal Water Technology Competence flyer

Your objective is maximum efficiency when planning, installing and operating municipal water and wastewater treatment plants. Thanks to our integrated automation solutions, smart tools and personal support during all project phases, you always reach your objective – worldwide.

Linear actuator DFPC
Linear actuator DFPC Sturdy and durable!

Preconfigured from stock or individually configured? The new,

double-acting linear actuator DFPC can be both. It has been

specially designed for actuating process valves such as gate valves

or knife-gate valves, pinch valves or valve bodies without housing.

Perfect, for example, for the requirements in water and wastewater

treatment, the mining industry, power stations as well as

the paper, pulp and steel industries.

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Catalogue for Process Automation
Catalogue for Process Automation
Angle seat valve VZXF
Angle seat valve VZXF Tough

VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.

PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4 With high flow rates!

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

Linear actuator DFPI-NB3
Linear actuator DFPI-NB3 Integrated, sturdy, flexible!

 

The new linear actuator DFPI is equipped for a wide range of applications thanks to ISO 15552, an optionally integrated positioner or an integrated displacement encoder, and an optimised guide rod for swivel motions.

 

Explosion protection clearly explained
Explosion protection clearly explained Safe automation with explosion-proof products and solutions from Festo
Butterfly valves VZAV
Butterfly valves VZAV Product overview and technical data
EasyClip Modular Automation A message from 2026
Success Story "Water's long journey"
Success Story "Water's long journey" Automation in one of the most modern water treatment plants in Europe
Poster: Your partner for process automation
Poster: Your partner for process automation
Planning manual for water treatment plants
Planning manual for water treatment plants
Automation of rainwater overflow basins
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Butterfly valves VZAF
Butterfly valves VZAF Produkt overview and technical data
Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
Fresh water for Bursa
Fresh water for Bursa Successful modernisation of drinking water treatment with Festo

With a population of 2.8 million, Bursa is the fourth biggest city in Turkey and needs approx. 700,000 cubic metres of fresh water every day. In order to optimise the supply of drinking water, the local municipal water company BUSKI recently modernised its water treatment plants. The 28 newly automated filter basins in the Dobruca water treatment plant can treat up to 500,000 cubic metres of water every day – more than two thirds of the city’s drinking water needs.

Standardised ATEX control cabinet YCCP
Standardised ATEX control cabinet YCCP Standardised and flexible

Combine maximum standardisation with the greatest possible

flexibility. The standardised ATEX control cabinet YCCP saves time

and money through maximum standardisation of your system

components. The cabinets are approved for zone 2 (3GD), while the

integrated, modular terminal CPX as a remote I/O ensures a high

level of flexibility.

Positioner CMSX for linear and quarter turn actuators
Positioner CMSX for linear and quarter turn actuators Reliable position control

 

The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high  process reliability thanks to analogue or digital feedback signals and definable safety positions.

 

Water was the beginning | 10 years of modular automation - A retrospective 2016 - 2026
Water was the beginning | 10 years of modular automation - A retrospective 2016 - 2026
Presentation of the quarter turn actuator DFPD for process automation
Presentation of the quarter turn actuator DFPD for process automation

Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!

Process automation with pneumatics in water and wastewater treatment
Process automation with pneumatics in water and wastewater treatment Maximum benefits, minimum costs and maximum safety thanks to customised automation with pneumatics from Festo
World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Energy-autonomous automation
Energy-autonomous automation Reduce costs with energy-autonomous automation of manual processes

The manual operation of remote decentralised plants such as rainwater retention basins is costly in terms of both time and money. Travel to the location, actuate or inspect the system, travel back to the offi ce: all of this takes time and is not very productive. The answer is energy-autonomous automation using photovoltaics while operation and monitoring take place in a central control room.

Sensor box SRBC for quarter turn actuators
Sensor box SRBC for quarter turn actuators All-rounder with Ex protection

The new sensor box SRBC is the reliable and cost-effective solution

when it comes to electronic position sensing and optical position

indication of automated process valves. The sturdy version with IP67

and NEMA 4/4X is ideal for use indoors and outdoors, even in

aggressive or corrosive environments.

VOFC / VOFD Solenoid valves for high safety and reliability requirements
VOFC / VOFD Solenoid valves for high safety and reliability requirements Top quality!

Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.

White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Butterfly Valve VZAS
Butterfly Valve VZAS Product range overview and technical data
Butterfly valve VZAF
Butterfly valve VZAF Technical data and product range overview
Poster for distributors VSNC NAMUR valve, A1 4c EN
Poster for distributors VSNC NAMUR valve, A1 4c EN
Show 30 more results ...
Subscribe to RSS