Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Text for invitation to tender - Switchbox SRBG
Text for invitation to tender - Switchbox SRBG
SRBG
SRBG
Sensor box SRBG
Sensor box SRBG Space-saving dual sensor

The new sensor box SRBG is a compact and cost-effective solution when it comes to optical position indication and electrical position of automated or manually actuated process valves. They can be easily and directly mounted without accessories, and require minimal space.

Catalogue for Process Automation
Catalogue for Process Automation
Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.
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
Product flyer Process Industry
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry
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
Sensor box SRBE
Sensor box SRBE Explosive atmosphere specialist

The new sensor box SRBE is a reliable and cost-effective solution when it comes to optical position indication and electronic position sensing of automated or manually actuated process valves. Ideal in explosive atmospheres: SRBE is certifi ed worldwide in line with explosion protection standards. The sturdy design in IP67/NEMA4X is suitable for indoor and outdoor applications.

Sensor box SRBC for quarter turn actuators
Sensor box SRBC for quarter turn actuators All-rounder with Ex protection

The new sensor box SRBC is the reliable and cost-effective solution

when it comes to electronic position sensing and optical position

indication of automated process valves. The sturdy version with IP67

and NEMA 4/4X is ideal for use indoors and outdoors, even in

aggressive or corrosive environments.