Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Function blocks Siemens Step 7 SEC-AC-PB V3.11
Supported systems:
  • Motor controller SEC-AC-305-PB-P01 (533778)
  • Motor controller SEC-AC-508-PB-P01 (533779)
Function blocks Siemens Step 7 SPC200/Profibus

This software module supports communication between a SIEMENS SIMATIC S7 controller and the SPC200 positioning controller. A Profibus card software standard of at least version 2.0 is necessary in SPC200. The ZIP file contains both the software and the documentation. Please refer to the readme file.

Supported systems:

  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • Cover plate SPC200-BP (170229)
  • Digital I/O module SPC200-DIO (170179)
  • Fieldbus interface SPC200-COM-DN2 (540305)
  • Fieldbus interface SPC200-COM-IBS (170225)
  • Fieldbus interface SPC200-COM-PDP (170224)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
Function blocks Siemens Step 7

Este módulo de Software apoya la comunicación entre un control SIEMENS SIMATIC S7 y el controlador de posicionamiento SPC200. En el SPC200 se requiere una tarjeta Profibus con versión de Software mínimo 2.0. El fichero ZIP contiene aparte del Software también la documentación. Rogamos lean el fichero README.

Supported systems:

  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • Cover plate SPC200-BP (170229)
  • Digital I/O module SPC200-DIO (170179)
  • Fieldbus interface SPC200-COM-DN2 (540305)
  • Fieldbus interface SPC200-COM-IBS (170225)
  • Fieldbus interface SPC200-COM-PDP (170224)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
Target Support Package CODESYS

CODESYS_V3 library for usage with EXCM controler and CANopen- or CVE- (control via ethernet) protocol. Content: -Driver function blocks for CANopen and CVE -Standard function blocks for device control -Documentation, online help

compatibility information: Usage only with CODESYS Version 3.5, ServicePack 4, Patch 1 or newer Required Firmware of EXCM-controlers: 1.1.1.14 or newer

Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Support for CMMT-AS with PROFINET interface
  • Performance improvements (loading, drive configuration page, connecting to a device, parameter synchronization)
  • Online access to user documentation for configured drive components
  • Completely revised trace functionality (better usability, more functions)
  • Improved trace configuration
  • Graphical display of the last autotuning result (requires firmware V15 or higher)
  • Operating mode can be displayed in monitored values
  • Warning in case of implausible software limits
  • Warning when disconnecting from the device if parameters have not been stored permanently
  • Calculated inertia ratio is displayed at the closed loop parameters
  • Improved handling of closed loop parameter sets
  • Improved indication of new trace recording, required restart and required reinitialization
  • Improved toolbar behaviour when reducing the window size
  • Double-clicking in a pop-up directly applies the selected list entry


Fixed Bugs:

  • Diagnosis page "I/O state" is updated sluggishly
  • User defined settings for auto tuning are not applied
  • Overall gear ratio is not calculated correctly
  • Parameter synchronization dialog is empty in some cases
  • Sorting of error messages via their category does not work properly (page "Error classification")
  • High memory consumption when accessing many parameter pages
  • Trace recording can only be read if the Plug-in is connected to the device when the trigger fires
  • Record list is not copied correctly when copying and pasting a device
  • Error log is not sorted correclty


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.29:
    • Significant improvements for buffered motion tasks
    • Various bug fixes, especially concerning halt and stop actions
    • New parameters "Active" and "ContinuousUpdate" for movement function blocks
    • New property "SetpointAcknowledge"
  • CODESYS SoftMotion V4.0.14.0:
    • unchanged


Supported Systems:

  • Servo Drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo Drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo Drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • Servo Drive CMMT-AS-C4-3A-PN-S1 (5340815)
1.1.0.110
28.1.2019 г.
CoDeSys library for commissioning CPX-CMAX-C1-1

CoDeSys V2 function block for CPX-CMAX-C1-1 with sample programs.

Download  ZIP file and note README.

Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.