Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FCT - Festo Configuration Tool CPX-CMAX-C1-1, PlugIn-Release 1.1

FCT V1.2.0.87 Configuration- and commissioning software for the servoPneumatic position- and force controller: CPX-CMAX-C1-1, PlugIn (V1.0.1.2) for CPX-CMAX-C1-1 (FW 1.00), PlugIn (V1.1.0.92) for CPX-CMAX-C1-1 (all FW versions)

Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
1.2.0.87
1.4.2010 г.
Firmware CPX-CMAX-C1-1, Release 2.2

Version changes:
Firmware download files for CPX-CMAX-C1-1

  • Firmware 2.3.1 (Neu)
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3

 

  • New in Version 2.3 (Release 13):
    • Extension of record list to 128 records
    • Target position and target force can be transmitted in seperated 16 Bit values in the control data
    • Sign of Life bit in SPOS.B0 for function monitoring by PLC
    • Clamping unit of DGCI can be controlled externally
    • Secondary actual value can transmit error and warning
    • Error E76 can be acknowledged without data reset



Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
25.8.2017 г.
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
13.9.2017 г.
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.