Cantilever axis with gear rack EHMH
Název:
Cantilever axis with gear rack EHMH
Dílčí název:
Ideal for heavy loads
Popis:

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Typ dokumentu:
Podrobné informace
Název Verze
Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH
Auslegerachse mit Zahnstange EHMH
Auslegerachse mit Zahnstange EHMH
Eje en voladizo con cremallera EHMH
Eje en voladizo con cremallera EHMH