Portál podpory

Vyberte kategorii nalevo nebo použijte vyhledávání.

Vyhledat

Číslo dílu

Série

Objednací kód

Popis
Partner for automation with DeviceNet and EtherNet/IP
Partner for automation with DeviceNet and EtherNet/IP Fieldbus protocol for valve terminals

DeviceNet and EtherNet/IP

Valve terminal CPV-SC
Valve terminal CPV-SC Smart Cubic with DeviceNet
Clean design valve terminal CDVI<br/>with DeviceNet
Clean design valve terminal CDVI
with DeviceNet
Clean design valve terminal CDVI with DeviceNet
Clean design valve terminal CDVI with DeviceNet
Paint production: Decentralised paint flow automation (Pinturas Tajamar S.A.)
Paint production: Decentralised paint flow automation (Pinturas Tajamar S.A.)
Motor controllers SFC-LAC
Motor controllers SFC-LAC

The motor controller SFC-LAC serves as a positioning controller and closed loop position controller

Modular valve terminal CDVI
Modular valve terminal CDVI 1-step modularity and separate voltage zones
Valve terminal CPV-SC
Valve terminal CPV-SC New: Individual connections
Valve terminal CPV-SC
Valve terminal CPV-SC Compact format, optimised flow rate, clean design
FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
Intelligent automation for filtration basins
Intelligent automation for filtration basins
Water Treatment Plant in Ningbo, China: Safe control of sedimentation and sand filters
Water Treatment Plant in Ningbo, China: Safe control of sedimentation and sand filters
Motor units MTR-DCI, intelligent servo motors
Motor units MTR-DCI, intelligent servo motors Attention: Products can no longer be ordered!
Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

Roadmap to Mechatronics
Roadmap to Mechatronics Industrial Automation
Axis controllers SPC200
Axis controllers SPC200 Attention: Products can no longer be ordered!
Cell assembly
Cell assembly D-EL1401

Battery cells in pouch design are picked from a conveyor belt and placed in a module carrier. The module assembly station combines the individual battery cells to form a battery sub-module. In order to compensate for the expansion which occurs during battery operation, the battery cells (pouch cells) are held centrally in the clamping frame by their fold. The cell is pre-centred by the electric parallel gripper and then gripped over a large area with the vacuum gripper. The sequence is insertion of clamping frame, insertion of pouch cell, insertion of clamp frame. The picture does not show the clamping of the clamping frame.

Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

Pre-processing with the CPX-FEC
Pre-processing with the CPX-FEC CPX -Terminal
Valve terminal CPV-SC
Valve terminal CPV-SC CPI interface
Festo Mechatronics Certification Program
Festo Mechatronics Certification Program
Valve terminal CPV-SC with new end plates
Valve terminal CPV-SC with new end plates Axial exhaust for maximum flow
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
Servomotory MTR-AC
Servomotory MTR-AC Systematicky dynamičtěji!
CoDeSys embedded controller for CPX
CoDeSys embedded controller for CPX CPX-CEC
CPX terminal<br/>Ethernet/IP node CPX-FB32
CPX terminal
Ethernet/IP node CPX-FB32
Fieldbus Direct
Fieldbus Direct For extremely compact and space-saving communication
The ideal fieldbus solution for confined spaces
Motor Controllers CMMP-AS, for Servo Motors
Motor Controllers CMMP-AS, for Servo Motors
Stepper motors EMMS-ST/ motor controller CMMS-ST
Stepper motors EMMS-ST/ motor controller CMMS-ST
Electrical actuators MTR-DCI
Electrical actuators MTR-DCI
Ukázat 30 další výsledky...
Přihlásit k odběru RSS
Podrobné technické informace o výrobcích (např. CAD a technické údaje) můžete získat po zadání čísla dílu nebo názvu výrobku.
V případě nenalezení dokumentu použijte Vyhledávání v katalogu.