Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFIBUS GSD

Supported systems:

  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
2
14-02-2020
IO-Link IODD

IO-Link Version 1.1 Device Description (IODD) for Air Gap Sensor SOPA-...

V1.0.4
11-05-2020
PROFINET GSDML GSDML-File for CPX-AP-I-PN-M12 valid from firmware v.1.0.31

Device specification file for PROFINET in XML (GSDML) including graphical icons for the decentral remote I/O system CPX-AP-I using it's PROFINET interface CPX-AP-I-PN-M12 (8086607).

05-02-2020
PROFINET GSDML

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
20-06-2019
EtherCAT XML EtherCAT Slave Information (ESI)

EtherCAT Slave Information (ESI) file for the CPX-AP-I-EC-M12 EtherCAT Interface.

31-03-2020
Firmware Package Firmware CMMT-ST-C8-1C-EC-S0 (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-ST-C8-1C-EC-S0 (EtherCAT)

 

New Features:

 

  • Modulo mode

 

Fixed Bugs:

 

 

Supported systems:

 

  • ELV servo drive CMMT-ST-C8-1C-EC-S0  (8084005)

 

 

17.0.7.78
13-01-2020
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-16-..-LK

IO-Link 1.1 IODD for EHPS-16-..-LK

1.1.2
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-25-..-LK

IO-Link 1.1 IODD for EHPS-25-..-LK

1.1.2
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-20-..-LK

IO-Link 1.1 IODD for EHPS-20-..-LK

1.1.2
EtherCAT XML CPX-E-EC Bus module

EtherCAT Device description file (ESI-file)

for Festo CPX-E-EC EtherCAT Bus module
Supported systems:

  • Bus module CPX-E-EC Revision 01
11-12-2018
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
10-04-2018
Ethernet/IP EDS EDS-File for CTEU-EP EtherNet/IP

Supported Systems:

  • Bus Node CTEU-EP (2798071)
2.3
20-11-2017
PROFINET GSDML CPX-E-PN Bus module

PROFINET Device description file (GSDML-file)

for Festo CPX-E-PN PROFINET Bus module V2.31

Supported systems:

  • Bus module CPX-E-PN 
02-03-2017
PROFIBUS GSD CPX-E-PB Bus module version 4

PROFIBUS Device description file (GSD-file)

for Festo CPX-E-PB PROFIBUS Bus module

Supported systems:

  • Bus module CPX-E-PB Revision 01
4
30-03-2017
Ethernet/IP EDS CPX-E-EP Bus module

EtherNet/IP Device description file (EDS-file)

for Festo CPX-E-EP EtherNet/IP Bus module

Supported systems:

  • Bus module CPX-E-EP Revision 01
02-05-2017
Ethernet/IP EDS EDS Device Description for CPX-FB32 EtherNet/IP

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
>=R17
20-08-2014
Firmware

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.1
14-07-2020
URCap Software EHPS

Supported systems:

  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.1
17-02-2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • New Page "Device settings" in first setup wizard
  • Selection of supply voltage 24V/48V possible
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.4.0.18
20-05-2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Torque, velocity and current limits has been calculated wrong
  • Slow update of live values during online session
  • Wrong velocity limits for axis with intermediate support recommended

 

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.3.1.9
28-02-2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • Support for CMMT-ST-...-EP with Ethernet/IP interface (V1.2.1)


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding brake not unreadable
  • Reinit after changing the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when changing the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.38
  • CODESYS SoftMotion V4.0.16.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.2.1.19
21-08-2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Support for CMMT-ST-...-PN with PROFINET interface
  • Support for PositioningDrives data import
  • Support for cam controller function (position trigger)
  • Support for touch probe function
  • Calculation of system limits:
    • Warnings are shown if parameter values exceed calculated limits
    • Dialog for resetting inconsistent parameters to recommended values
  • First setup wizard:
    • Supply voltage selection
    • Consistency check for homing method and hardware switches
  • Parameter pages:
    • Order of contexts "Control" and "Diagnosis" changed
    • Warnings on parameter pages are indicated in navigator
    • Device details can be displayed on drive configuration page
    • Consistency check for digital I/Os
    • Simplified encoder settings
    • Consistency check for homing method and hardware switches
    • Software limits can be teached
  • Trace improvements:
    • Multiple signals can be selected when adding a trace channel
    • Masking of individual bits for trace channels and trigger
    • Possibility to share Y axis for signals
    • Improved handling of several trace records


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding not unreadable
  • Reinit after chaning the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when chaning the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.34
  • CODESYS SoftMotion V4.0.14.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.2.0.25
11-06-2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • First release

 

Supported Systems:

  • Servo Drive CMMT-ST-C8-1C-EC-S0 (8084005)
1.1.0.109
28-01-2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • New Page "Device settings" in first setup wizard
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A
  • Support for motors
    • EMMT-AS 60/80/100 with radial shaft seal ring
    • EMMT-AS 60/80/100 with feather key groove (DIN 6885)


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.4.0.18
20-05-2020
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

Fixed Bugs:

  • Torque, velocity and current limits has been calculated wrong
  • Slow update of live values during online session
  • Wrong velocity limits for axis with intermediate support recommended

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.3.1.9
28-02-2020
Firmware

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
v1.3.5
URCap Software DHEF
1.1.1
17-02-2020
Firmware Firmware CPX-FB37 Version R07

Supported systems:

  • Bus node CPX-FB37 (2735960)
  • Motion Terminal VTEM (8047502)
R07
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware Bootloader

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.1.15
25-10-2018
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.1.18
25-10-2018
Show 11 more results ...
Subscribe to RSS