Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Maintenance and troubleshooting of electropneumatic systems using PLC controls
Maintenance and troubleshooting of electropneumatic systems using PLC controls

This course allows you to extend your specialist knowledge of complex pneumatic systems and improve your methodological skills. Practical exercises on training equipment for setup, commissioning, troubleshooting and fault elimination facilitate the transfer of knowledge to your day-to-day work. 

CoDeSys version 3 - A hardware independent introduction to PLC programming
CoDeSys version 3 - A hardware independent introduction to PLC programming

In order to master the fast-changing requirements of embedded and PC-controlled industrial applications, it is increasingly important to master and apply different programming languages. This is complicated by the huge variety of programming software available. Differences in user-interface, functionality and commands sets cause confusion and make mistakes more likely. CoDeSys – a tried and tested, globally-introduced hardware-independent software from 3S offers a Controller Development System according to the IEC 61131-3 with all defined programming languages independent of the hardware manufacturer. This training demystifies CoDeSys and gives participants confidence in using it.

CoDeSys version 3 - A hardware independent introduction to CoDeSys
CoDeSys version 3 - A hardware independent introduction to CoDeSys

Flexibility despite a high degree of automation is one of the most important challenges in manufacturing companies. It demands the integration and networking of different controls in a complex automation system. This is complicated by the huge variety of programming software available. Differences in user interface, functionality and command sets cause confusion and make mistakes more likely. CoDeSys – a tried and tested, globally-introduced hardware-independent software from 3S offers a Controller Development System according to the IEC 61131-3 with all defined programming languages independent of the hardware manufacturer. This training demystifies CoDeSys and gives participants confidence in using it.

PLC-grundkursus med CoDeSys
PLC-grundkursus med CoDeSys

Kursusindhol

Operatørspaneler
Forreguleringsteknik
Timere og tællere
Analog signalhåndtering
Sekvensprogrammering
Gennemgang af de programmeringssprog/editorer, der ingår i IEC 6 1131-3
Kort om kommunikationsbusser
Fejlsøgning ved hjælp af software
Dokumentation
Programmering og simulering

Målsætning
Deltageren lærer at forstå opbygning og funktion i PLC-systemer. Programmering sker med CoDeSys, som følger IEC 6 1131-3 standarden. Kurset giver deltageren kundskaber i regulerings- og sekvensteknik gennem teoretisk gennemgang og praktiske øvelser.

Dermed opnås en øget forståelse for programmeringsløsninger, hvilket giver nye indfaldsvinkler til at løse automationsproblemer i den daglige produktion samt letter kommunikationen på arbejdspladsen.

Mastering the basics of electrical drives
Mastering the basics of electrical drives

As electrical drives are increasingly used in industry, many mechanical engineers and technicians are confronted with this new and initially complex technology and are expected to be able to commission and maintain it. This is a daunting prospect for anyone that has not had proper training. This course aims to provide this target group with the attitudes, skills and knowledge they need to master the basics. On completion of the training participants are able to select the most appropriate components for a given application, safely commission drives, and locate and eliminate simple faults.

Subscribe to RSS