Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Festo Automation Suite - Plug-in 28-09-2020 Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Error when saving projects (V2.0) with trace settings (trigger type: Diagnostics trigger).
  • Trace overview page loading very slow if many trace results are recorded.

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0.1.8
28-09-2020
Festo Automation Suite - Plug-in 28-09-2020 Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

Fixed Bugs:

  • Error when saving projects (V2.0) with trace settings (trigger type: Diagnostics trigger).
  • Trace overview page loading very slow if many trace results are recorded.

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
2.0.1.8
28-09-2020
PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 23-09-2020 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Top downloads

Function blocks CODESYS Function blocks for using the servo drive CMMT-AS with CODESYS SoftMotion

Compatible with CMMT-AS firmware V017.

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
4.0.18.0
28-05-2020
URCap Software OVEL
1.1.2
27-02-2020
Function blocks CODESYS FHPP Function blocks for motor controller - Codesys V3.5

FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
3.5.7.23
11-03-2020
Subscribe to RSS