Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PositioningDrives
PositioningDrives 30-07-2020 Electromechanic linear actuators

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.34
23-07-2020
Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 30-06-2020 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), 29-06-2020 Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Top downloads

Simplified_Motion_Series
Simplified_Motion_Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement and positioning tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex. Operation is simply based on the "plug and work" principle, without the need for any software. Digital I/O (DIO) and IO-Link are always automatically included – a product with two types of control as standard.

PositioningDrives
PositioningDrives Electromechanic linear actuators

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.34
23-07-2020
Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Subscribe to RSS
Axis systems