Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
USB driver
Installer for Festo CPX USB Driver Version 6.6.1 WHQL certified by Microsoft. USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09. only. Supported OS: Windows XP/2003/Vista/Windows 7 (32/64 Bit).

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
5/19/2016
Firmware
Supported systems:
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
1.4.30
4/27/2021
Firmware
Supported systems:
  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.3.1
4/30/2021
Ethernet/IP EDS

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.3
12/6/2020
CMMB configurator

Configuration and commissioning software for the motor controller CMMB-AS

Supported systems:

  • Motor controller CMMB-AS-01 (5105641)
  • Motor controller CMMB-AS-02 (5105642)
  • Motor controller CMMB-AS-04 (5105643)
  • Motor controller CMMB-AS-07 (5105644)
1.0.0
7/3/2017
Firmware
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
6/8/2020
Function blocks CODESYS CODESYS SoftMotion package V 4.8.0.0

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
4.8.0.0
8/10/2020
Function blocks CODESYS software package motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
1.0.0
11/12/2020
PROFIBUS GSD
Supported systems:
  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
2
2/14/2020
URCap Software DHEF
Supported systems:
  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
6/29/2020
URCap Software EHPS
Supported systems:
  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
6/29/2020
PROFINET GSDML
Supported systems:
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
2/5/2020
Target Support Package CODESYS
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.15.286
12/3/2020
CODESYS provided by Festo
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V3.5 SP12 Patch 6 pbF
7/22/2019
EtherCAT XML
Supported systems:
  • bus module CPX-E-EC (4080498)
12/11/2018
Subscribe to RSS