Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo PARTdataManager
Festo PARTdataManager Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

2019 (V11.00 SP5 Build 176514)
1/01/2019
FMT - Festo Maintenance Tool CPX module catalogue update for FST 4.x and CPX-FMT

This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Update 17
8/01/2019
Quick Search
Quick Search

No update of QuickSearch anymore.

Please use QuickSearchPlus (Direct download from here)

2018.12
Quick Search Plus
Quick Search Plus Adds the plus to Quick Search

Plus Tidy user interface with zoom

Plus Just a single search box for part no., type and ID code

Plus Built in match code search

Plus Live ID code search

Plus Standard product range indication

Plus Multi select products for compare, add to basket or copy to clipboard

Plus Accessories next to the product

 

Requires Windows7 or higher + a fast internet connection

2018.12
Festo SISTEMA data base
Festo SISTEMA data base Register now for download

We provide safety-driven parameters of Festo components for you. They come in a format compatible to the SISTEMA data base

PositioningDrives
PositioningDrives Electromechanic linear axes

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.25
2/11/2018
FCT - Festo Configuration Tool Project Converter

Application to convert FCT components for device family CMMP-AS M3 from Plugin version 1.x or 2.x to the latest version 2.12

1.0.13.4
17/09/2018
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.11.0.262 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.6.0.131 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.0.3


Supported systems:

  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
    Motor controller CMMP-AS-C5-3A-M3 (1501326)
    Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
    Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
    Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
    Motor controller CMMP-AS-C2-3A-M0 (1622901)
    Motor controller CMMP-AS-C5-3A-M0 (1622902)
    Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
    Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
    Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
    Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
    Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
    Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
    Motor controller CMMP-AS-C2-3A-M0-C1 (2385040)
    Motor controller CMMP-AS-C5-3A-M0-C1 (2385041)
    Motor controller CMMP-AS-C5-11A-P3-M0-C1 (2385042)
    Motor controller CMMP-AS-C10-11A-P3-M0-C1 (2385043)
2.12.0.174
17/09/2018
FCT - Festo Configuration Tool - PlugIn for CMMO-ST ...DIOx/LKP

Configuration and commissioning software for the motor controller CMMO-ST

      • FCT PlugIn CMMO-ST V1.9.0.176
      • FCT PlugIn CMMO-ST V1.8.0.274
      • FCT PlugIn CMMO-ST V1.7.0.168
      • FCT PlugIn CMMO-ST V1.6.0.162
      • FCT PlugIn CMMO-ST V1.5.2.1
      • FCT PlugIn CMMO-ST V1.4.0.303
      • FCT PlugIn CMMO-ST V1.3.0.161
      • FCT PlugIn CMMO-ST V1.2.1.9
      • Festo Configuration Tool V1.4.0.3



Supported systems:

  • Motor controller CMMO-ST-C5-1-DIOx/LKP
1.9.0.176
18/09/2018
FCT - Festo Configuration Tool CMMS-ST-C8-7-G2

Configuration and commissioning software for the motor controller CMMS-ST

  • FCT Plugin CMMS-ST V2.5.0.177
  • FCT Plugin CMMS-ST V2.4.0.234
  • FCT Plugin CMMS-ST V2.3.0.113
  • FCT Plugin CMMS-ST V2.2.0.180
  • FCT Plugin CMMS-ST V2.1.0.622
  • FCT Plugin CMMS-ST V2.0.0.1485
  • FCT Plugin CMMS-ST V1.2.5.137
  • FCT Plugin CMMS-ST V1.1.1.2
  • Festo Configuration Tool V1.4.0.3


Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.5.0.177
18/09/2018
Festo CAD plugin for SolidWorks Assure a reliable link between the Festo PARTdataManager and your SolidWorks.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016:    SolidWorks 2011 - 2016

- 2017-1: SolidWorks 2011 - 2016

- 2017-2: SolidWorks 2017

- 2018-1: SolidWorks 2012 - 2017

- 2018-2: SolidWorks 2018

 

Please note: Festo PARTdataManager has to be installed.

2018-2 (V11.00 SP4 Build 170455)
1/02/2018
FMT - Festo Maintenance Tool Version: 4.21.209

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.209
19/04/2018
FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the integrated drive EMCA-EC-67-...-

  • FCT PlugIn EMCA-EC-67-...- v1.5.0.137

  • FCT PlugIn EMCA-EC-67-...- v1.4.0.96

  • FCT PlugIn EMCA-EC-67-...- v1.3.0.256

  • FCT PlugIn EMCA-EC-67-...- v1.2.0.136
  • FCT PlugIn EMCA-EC-67-...- v1.1.1.1
  • FCT PlugIn EMCA-EC-67-...- v1.0.0.306
  • Festo Configuration Tool v1.3.0.41


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-S-1TE-CO (8034238)
  • Integrated Drive EMCA-EC-67-M-1TE-CO (8034239)
  • Integrated Drive EMCA-EC-67-S-1TM-CO (8034240)
  • Integrated Drive EMCA-EC-67-M-1TM-CO (8034241)
  • Integrated Drive EMCA-EC-67-S-1TE-DIO (8061196)
  • Integrated Drive EMCA-EC-67-M-1TE-DIO (8061197)
  • Integrated Drive EMCA-EC-67-M-1TM-DIO (8061198)
  • Integrated Drive EMCA-EC-67-S-1TM-DIO (8061199)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-PN (8069725)
  • Integrated Drive EMCA-EC-67-M-1TE-PN (8069726)
  • Integrated Drive EMCA-EC-67-S-1TM-PN (8069727)
  • Integrated Drive EMCA-EC-67-M-1TM-PN (8069728)
  • Integrated Drive EMCA-EC-67-S-1TE-EC (8069729)
  • Integrated Drive EMCA-EC-67-M-1TE-EC (8069730)
  • Integrated Drive EMCA-EC-67-S-1TM-EC (8069731)
  • Integrated Drive EMCA-EC-67-M-1TM-EC (8069732)
1.5
28/03/2018
Festo CAD plugin for AutoDesk AutoCAD Assure a reliable link between the Festo PARTdataManager and your AutoCAD.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: Autodesk AutoCAD 2011 - 2016

- 2017: Autodesk AutoCAD 2011 - 2017

- 2018: Autodesk AutoCAD 2014 - 2018

 

Please not: Festo PARTdataManager has to be installed.

2018 (V11.00 SP2 Build 166308)
1/01/2018
Festo CAD-Plugin for Pro/Engineer and Creo Parametric Assure a reliable link between the Festo PARTdataManager and your CAD system.


Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager has to be installed.

 

Supported CAD system versions:

 

 

- 2016, 2017:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 3

 

- 2018:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 4

 

 

2018 (V11.00 SP2 Build 166308)
1/01/2018
Festo CAD plugin for Solid Edge Assure a reliable link between the Festo PARTdataManager and your Solid Edge.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

 

 

- 2016:    Solid Edge ST2 - ST8 

- 2017-1: Solid Edge ST4 - ST8 

- 2017-2: Solid Edge ST9

- 2018:    Solid Edge ST7 - ST9

 

Please note: Festo PARTdataManager has to be installed.

2018 (V11.00 SP2 Build 166308)
1/01/2018
Festo CAD plugin for Autodesk Inventor Assure a reliable link between the Festo PARTdataManager and your Inventor.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: Autodesk Inventor 2011 - 2016

- 2017: Autodesk Inventor 2011 - 2017

- 2018: Autodesk Inventor 2014 - 2018

 

Please not: Festo PARTdataManager has to be installed.

2018 (V11.00 SP2 Build 166308)
1/01/2018
Festo CAD plugin for NX Assure a reliable link between the Festo PARTdataManager and your NX.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling including matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Supported CAD system versions:

- 2016: NX 7.5 - 10.0

- 2017: NX 7.5 - 11.0

- 2018: NX 8.0 - 11.0

 

Please note: Festo PARTdataManager has to be installed.

1/01/2018
Process Valve Automation Tool (PVA-Tool)
Process Valve Automation Tool (PVA-Tool) User friendly software for dimensioning and selection of the suitable quarter turn actuator for automation of butterfly and ball valves

The torque diagrams of the selected actuator will be displayed for a visual confirmation. The application parameters can be changed any time and consequently the results will be automatically adapted to the new requirements.

1.0.4
1/06/2017
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
14/11/2017
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
13/09/2017
Firmware for SST
Firmware for SST

Please refer to the manual that is included as a PDF in the zip file.

 

Supported systems:

 

Standardised control cabinet SST

V2.00.24
31/07/2017
CheckOpti

Software for configuration and optimisation of the inspection programs of the Compact Vision Systems SBO..-Q und the Checkbox.

Supported systems:

  • Camera system CHB-C-N (3501040)
  • Checkbox CHB (197890)
  • Checkbox CHB-C-C (532271)
  • Checkbox CHB-C-P (532270)
  • Checkbox CHB-C-X (536084)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R1C (548317)
  • Compact Vision System SBOC-Q-R1C-S1 (569774)
  • Compact Vision System SBOC-Q-R2B (551021)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R1C (548316)
  • Compact Vision System SBOI-Q-R1C-S1 (569776)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control unit CB-ST (192888)
  • Control unit IB-ST (192887)
  • Control unit SB-ST (192889)
3.2 Rel. 06
19/08/2016
CheckKon

Operations taking place within the Checkbox can be displayed, documented and adapted with the help of CheckKon.

Supported systems:

  • Camera system CHB-C-N (3501040)
  • Checkbox CHB (197890)
  • Checkbox CHB-C-C (532271)
  • Checkbox CHB-C-P (532270)
  • Checkbox CHB-C-X (536084)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R1C (548317)
  • Compact Vision System SBOC-Q-R1C-S1 (569774)
  • Compact Vision System SBOC-Q-R2B (551021)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R1C (548316)
  • Compact Vision System SBOI-Q-R1C-S1 (569776)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control unit CB-ST (192888)
  • Control unit IB-ST (192887)
  • Control unit SB-ST (192889)
4.3 Rel. 06
19/08/2016
Designer Studio Festo Designer Studio 2.0 build 332

Festo Designer Studio for CDPX-HMI V2.0:

Supported systems:

  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)

 

Version changes:

  • Import of structered variables
  • Data logging
  • OPC UA client
  • ...

 

System requirements:

  • Windows XP/7/8/10 (32/64 Bit), suitable PC hardware for the used Windows platform

 

V2.0
29/07/2016
USB driver

USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09 only.
WHQL certified by Microsoft.

Supported OS:
Windows 7/8/8.1/10 (32/64 Bit)

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
19/05/2016
FCT - Festo Configuration Tool CMXR-C2

Configuration and commissioning software for the multi-axis controller CMXR-C2:

  • FCT PlugIn CMXR-C2 v1.3.0.286
  • FCT PlugIn CMXR-C2 v1.2.0.141
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869)
1.3.0.286
29/02/2016
Soft Stop
Soft Stop

English
Soft Stop can practically turn the impossible into reality. Travel times are shortened by as much as 30% for pneumatic drives and vibration is greatly reduced. The selection program performs all of the necessary calculations.

Español
El Soft Stop puede hacer realidad lo que parecía imposible. Los tiempos de recorrido de actuadores neumáticos se reducen en un 30% y disminuyen drásticamente las vibraciones. El programa de selección realiza todos los cálculos necesarios.

Français
Ce logiciel vous permet de configurer un système Soft Stop de l'actionneur au système de commande en quelques étapes. Le système Soft Stop transforme l'impossible en possible : réduit les temps de cycle jusqu'à 30% et diminue de manière drastique les vibrations.

4.0.0.38
26/04/2016
Air preparation Selection
Air preparation Selection

Which compressed air quality classes are required for which applications and which products are the right ones? This selection tool supports configurating an appropriate service unit based upon the knowledge of our experts.

TCP/IP Application Modbus TCP/ FHPP Simulation Software

Modbus TCP Client (Master) to test and debug the Modbus communication to the motor-controller CMMO-ST-..-LKP with FHPP.

Supported systems:

  • Motor controller CMMO-ST-C5-1-LKP (1512320)
1.0.0.12
10/09/2015
Show 30 more results ...
Subscribe to RSS