Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0

“Internet of Things” (IoT) and “Industry 4.0” (I4.0) are buzzwords in the process manufacturing and automation world, with far-reaching benefits understood by most at a high level. But, what relevant and practical data and understanding can I4.0 bring your company in everyday operations, such as monitoring compressed air consumption, process optimization, enabling energy efficiencies, and providing preventative diagnostics?

PSI 929.20 Stainless steel filter regulator PCRP
PSI 929.20 Stainless steel filter regulator PCRP For harsh environments

In corrosive atmospheres or extreme temperatures from -60 °C to +80 °C, the extremely robust filter regulator PCRP performs well, offering high flow rates and reliable pressure control. The housing and interior are entirely made of premium stainless steel to ensure high corrosion resistance. The PCRP series is available in sizes ¼" and ½" with G or NPT threads.

PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4 With high flow rates!

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Linear actuator DFPI-NB3
Linear actuator DFPI-NB3 Integrated, sturdy, flexible!

 

The new linear actuator DFPI is equipped for a wide range of applications thanks to ISO 15552, an optionally integrated positioner or an integrated displacement encoder, and an optimised guide rod for swivel motions.

 

Explosion protection clearly explained
Explosion protection clearly explained Safe automation with explosion-proof products and solutions from Festo
Butterfly valves VZAV
Butterfly valves VZAV Product overview and technical data
EasyClip Modular Automation A message from 2026
Product flyer Process Industry
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Success Story "Water's long journey"
Success Story "Water's long journey" Automation in one of the most modern water treatment plants in Europe
Poster: Your partner for process automation
Poster: Your partner for process automation
Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Quick Order Sheet VOFC-VOFD EN
Quick Order Sheet VOFC-VOFD EN Extremely sturdy and corrosion-resistant: Solenoid valves VOFC/VOFD and solenoid coils VACC

Number one choice as a control valve:
Designed for the toughest demands – even in extreme environments.
Certificates, expert opinions and testimonials demonstrate that the solenoid
valves are suitable for the toughest demands when it comes to operational
safety, availability and flexibility in use. Even outdoors and in difficult
ambient conditions. The world’s most widely recognised ignition protection
types are offered: Ex e mb, Ex ia, Ex db und Ex d.

Butterfly valves VZAF
Butterfly valves VZAF Produkt overview and technical data
Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

White paper - Controlling process valves and considering functional safety (SIL)
White paper - Controlling process valves and considering functional safety (SIL)

Functional safety in the process industry is a topic that has very much moved centre stage since IEC 61508 came into force. It is frequently only indicated by the abbreviation SIL. But what exactly is SIL and how can it be used to control process valves?

Functional safety in the process industry
Functional safety in the process industry SIL - Safety Integrity Level

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

15 years without any failures
15 years without any failures Tried and tested solenoid valve technology from Festo for SIL applications

For many years now, the products of Bayer Division Crop Science have been contributing to good yields and bigger harvests in more than 120 countries around the world; they are thus helping to ensure that world populations receive adequate supplies of high quality foods.

 

The R&D process for a new crop protection product takes 10 to 15 years. To enable fast and individual production, Bayer created a new multi-purpose system in 2002 which places huge demands on safety and reliability.

Easy Clip: Automation solutions for the chemcials industry "We speak the language of chemistry fluently"

What can Festo offer for the chemicals industry? Start our clip and learn more!

Quarter turn actuator DFPD-HD
Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
Fresh water for Bursa
Fresh water for Bursa Successful modernisation of drinking water treatment with Festo

With a population of 2.8 million, Bursa is the fourth biggest city in Turkey and needs approx. 700,000 cubic metres of fresh water every day. In order to optimise the supply of drinking water, the local municipal water company BUSKI recently modernised its water treatment plants. The 28 newly automated filter basins in the Dobruca water treatment plant can treat up to 500,000 cubic metres of water every day – more than two thirds of the city’s drinking water needs.

Ball valves VZBE, VZBF and VZBD in stainless steel
Ball valves VZBE, VZBF and VZBD in stainless steel For every application!

 

Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.

Standardised ATEX control cabinet YCCP
Standardised ATEX control cabinet YCCP Standardised and flexible

Combine maximum standardisation with the greatest possible

flexibility. The standardised ATEX control cabinet YCCP saves time

and money through maximum standardisation of your system

components. The cabinets are approved for zone 2 (3GD), while the

integrated, modular terminal CPX as a remote I/O ensures a high

level of flexibility.

Positioner CMSX for linear and quarter turn actuators
Positioner CMSX for linear and quarter turn actuators Reliable position control

 

The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high  process reliability thanks to analogue or digital feedback signals and definable safety positions.

 

Pneumatic control valves VFOF/VBNF/VBQF
Pneumatic control valves VFOF/VBNF/VBQF Extremely innovative is one way of describing the new compact control valves from Festo for pneumatic drive solutions.

Thanks to their improved design and the integration of several control functions in one component you can save valuable installation space. And gain more time and reliability during commissioning.

D-FB1601 Optimum food production
D-FB1601 Optimum food production
Process automation with pneumatics in water and wastewater treatment
Process automation with pneumatics in water and wastewater treatment Maximum benefits, minimum costs and maximum safety thanks to customised automation with pneumatics from Festo
World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Show 30 more results ...
Subscribe to RSS