Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Clean Design standard cylinder DSBF
Clean Design standard cylinder DSBF Clever cushioning!

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

DSBF
DSBF
D-FB1601 Optimum food production
D-FB1601 Optimum food production
More productivity with optimally cushioned pneumatic cylinders
More productivity with optimally cushioned pneumatic cylinders White paper

With the right end-position cushioning, you can significantly increase the efficiency of your entire pneumatic system.

When used to its full effect, it can improve cycle times and even reduce the size of the components used.

  

And all this for the simple reason that good end-position cushioning decreases the impact forces generated by changing loads and extreme dynamic stress – factors that play a crucial role in defining the travel time and speed of pneumatic cylinders.

Hygienic automation in food production 2011, 1.37 min

Display PD7308, Products: Clean Design, CRDSNU, DGRF, CDV, DSBF, PPSV

Product flyer for food and beverage industry
Product flyer for food and beverage industry Two Pager

Automation components for use in the food and beverage industry

Animation Standard cylinder DSBC
PPS Flyer "Less is more."
PPS Flyer "Less is more." The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

2D-3D CAD data
2D-3D CAD data 3D-Models/2D-Drawings for all products
White Paper: Cleaning is a Must!
White Paper: Cleaning is a Must!

Cleaning is an absolute must if foodstuffs are to be produced hygienically. The highest priority here is afforded to avoiding the spread of germs and eliminating foreign particles. Proper cleaning reduces the downtime of your plant and systems, while protecting the consumer and your brand.

White Paper - Food Safety
White Paper - Food Safety Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

Partner for automation Automotive and Tier industry
Partner for automation Automotive and Tier industry

Your objective: crea te state of the art produc tion plants in a cost-effective manner.

Our solution: efficient and reliable automated solutions with electric and pneumatic systems.

Battery manufacturing
Battery manufacturing

 

Partner for Automation: Festo offers solutions for numerous process steps in battery manufacturing

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

Volvo: Volvo Cars Specification
Volvo: Volvo Cars Specification Festo components for pneumatics, electro-pneumatics and local control

Click here for the release list for all Volvo Cars AB, “Engine” plants,
with links to documents, CAD data and other information from the Festo catalogue.

 

The release list is valid for Skövde and Floby plants projects, including all Festo products that may be used at the Volvo Cars plants in Sweden.

Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Automation Specification Autoliv
Automation Specification Autoliv
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Product Overview
Product Overview
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Sensors - Vision systems
Sensors - Vision systems Complete program of all sensors and vision systems

Proximity sensors, position sensors, signal converters, pressure and vacuum sensors, flow sensors, inductive sensors, opto-electronic sensors, air gap sensors, sensor boxes, vision systems for function monitoring,orientation and quality inspection; connecting cables, plug connectors, sensor testers

Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

Small parts assembly and electronic industry
Small parts assembly and electronic industry Pneumatic and electrical components
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.