Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Adaptive shape gripper DHEF 6/30/2020 Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 6/30/2020 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), 6/29/2020 Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Top downloads

Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Air Consumption

Quickly and conveniently determine your system's air consumption. Simply capture all drives and hoses, set cycle times and working pressure and the air consumption is already calculated per minute and per day. The input table and results can be exported directly to Excel.

Electric standard gripper EHPS
Electric standard gripper EHPS For standard movement

Reliable, economical, powerful. The parallel gripper EHPS is a great solution for gripping small to medium-sized parts. It comes into its own in handling and assembly technology as well as in special machine construction, the electronics industry, small parts assembly and MedLab.

 

Subscribe to RSS