Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFINET GSDML GSDML file for CPX

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
10/8/2019
PROFINET GSDML GSDML-File for CPX-AP-I
6/20/2019
PROFINET GSDML

GSDML-file for MSE

Supported systems:

  • energy efficiency module MSE6-C2M-5000-FB34-D-M-RG-BAR-AMI-AGD (8085454)
  • energy efficiency module MSE6-C2M-5000-FB34-D-RG-BAR-AMI-AGD (8085455)
  • energy efficiency module MSE6-D2M-5000-CBUS-S-RG-BAR-VCB-AGD (8085453)
  • energy efficiency module MSE6-E2M-5000-FB33-AGD (3850287)
  • energy efficiency module MSE6-E2M-5000-FB34-AGD (3869585)
  • energy efficiency module MSE6-E2M-5000-FB35-AGD (3870296)
10/3/2018
PROFINET GSDML

GSDML-Files for EMCA-EC-...-PN (FHPP)

Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-PN (8069726)
  • Integrated Drive EMCA-EC-67-M-1TM-PN (8069728)
  • Integrated Drive EMCA-EC-67-S-1TE-PN (8069725)
  • Integrated Drive EMCA-EC-67-S-1TM-PN (8069727)
1.2
8/16/2018
PROFINET GSDML CPX-E-CEC-C1/M1-PN Controller

PROFINET Device description file (GSDML-file)

for Festo CPX-E-CEC-C1/M1-PN Controller V2.32

 

Supported systems:

  • Automation system CPX-E (5237644)
  • Controller CPX-E-CEC-C1-PN (4252741)
  • Controller CPX-E-CEC-M1-PN (4252743)
3/4/2018
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
3/12/2018
PROFINET GSDML CPX-E-PN Bus module

PROFINET Device description file (GSDML-file)

for Festo CPX-E-PN PROFINET Bus module V2.31

Supported systems:

  • Bus module CPX-E-PN 
3/2/2017
PROFINET GSDML PROFINET GSDML-File for CTEU

PROFINET GSDML-File for CTEU

Supported systems:

  • Busknoten CTEU-PN (2201471)
10/7/2016
PROFINET GSDML

GSDML file for CMMP-AS M3 with CAMC-F-PN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
2.31
7/12/2015
Firmware CPX-E-CEC-C1/M1 Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.0.9
10/1/2019
Firmware CPX-E-CEC-C1/M1 Firmware for CODESYS V3.5 SP12 Patch6 pbF
1.0.6
10/1/2019
Firmware CPX-E-CEC-C1/M1-PN/EP Bootloader for CODESYS V3.5 SP12 Patch6 pbF
V2.0.1
9/3/2019
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware for CODESYS V3.5 SP12 Patch6 pbF
V1.1.22
9/4/2019
IO-Link IODD

IO-Link Version 1.1 Device Description (IODD) for Air Gap Sensor SOPA-...

Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.49
10/24/2019
EtherCAT XML EtherCAT Slave Information (ESI)

EtherCAT Slave Information (ESI) file for the CPX-AP-I-EC-M12 EtherCAT Interface.

10/30/2019
IO-Link IODD

IO-Link 1.1 IODD for EHPS-16-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-16-..-LK

1.1.2
Firmware Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.14.0
9/26/2019
Firmware Package Firmware CMMT-ST-...-EP (EtherNet/IP) & EDS Datei

Firmware and EDS data for the ELV servo drive CMMT-ST-C8-1C-EP-S0 (Ethernet/IP)

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
16.0.14.71
9/23/2019
Firmware Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0
Ethernet/IP EDS

Device Description File for CPX-AP-I-EP-M12 EtherNet/IP Interface.

1.2
6/12/2019
IO-Link IODD

IO-Link 1.1 IODD for EHPS-25-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-25-..-LK

1.1.2
IO-Link IODD

IO-Link 1.1 IODD for EHPS-20-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-20-..-LK

1.1.2
Firmware Package Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

 Firmware and EDS file for for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

  • V016.0.14



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • Software FESTO AUTOMATION SUITE (8074657)
V016.0.14
8/7/2019
Firmware Package Firmware CMMT-ST-C8-1C-EC-S0 (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-AS-...-EC (EtherCAT)

 

New Features:

  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Support of FOE
  • Velocity override via manufacturer specific object
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • Touch probe and position trigger misalignment  

 

Supported systems:

 

  • ELV servo drive CMMT-ST-C8-1C-EC-S0  (8084005)

 

 

16.0.9.59
7/2/2019
EtherCAT XML CPX-E-EC Bus module

EtherCAT Device description file (ESI-file)

for Festo CPX-E-EC EtherCAT Bus module
Supported systems:

  • Bus module CPX-E-EC Revision 01
12/11/2018
CDSU USB IO-Link Master Tool

CDSU-Tool is the PC software for the USB IO-Link Masters CDSU-1.

Available functions:

- Visualization of IO-Link Device Description (IODD)

- Automatic download of IODD from https://ioddfinder.io-link.com

- Configuration of parameters and storage of set of parameters

- Monitoring of process data and diagnostic

1.1.3
2/1/2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
1.1.1.610
1/16/2019
Vision Sensor Configuration Studio

Software for Vision Sensors SBSI/SBSC. Software to change the firmware, network settings and for configuration of Vision Sensors, including "Vision Sensor Device Manager".

Supported systems:

  • Code Reader SBSI-B-R3B-F6-W (2930232)
  • Code Reader SBSI-B-R3B-F12-W (2930233)
  • Code Reader SBSI-B-R3B-F6-R (2930234)
  • Code Reader SBSI-B-R3B-F12-R (2930235)
  • Code Reader SBSI-B-R3B-F6-R-D (2930236)
  • Code Reader SBSI-B-R3B-F12-R-D (2930237)
  • Code Reader SBSI-B-R3B-F6-NR (2930238)
  • Code Reader SBSI-B-R3B-F12-NR (2930239)
  • Code Reader SBSI-B-R3B-F6-NR-D (2930240)
  • Code Reader SBSI-B-R3B-F12-NR-D (2930241)
  • Code Reader SBSI-B-R3B-F6-W-D (2930242)
  • Code Reader SBSI-B-R3B-F12-W-D (2930243)
  • Object Sensor SBSI-Q-R3B-F6-W (2942261)
  • Object Sensor SBSI-Q-R3B-F12-W (2942262)
  • Object Sensor SBSI-Q-R3B-F6-NR (2942265)
  • Object Sensor SBSI-Q-R3B-F12-NR (2942266)
  • Code Reader SBSI-B-AF-R3B-F6-W (8058715)
  • Code Reader SBSI-B-AF-R3B-F12-W (8058716)
  • Code Reader SBSI-B-AF-R3B-F6-R (8058717)
  • Code Reader SBSI-B-AF-R3B-F12-R (8058718)
  • Code Reader SBSI-B-AF-R3B-F6-NR (8058719)
  • Code Reader SBSI-B-AF-R3B-F12-NR (8058720)
  • Code Reader SBSC-B-AF-R3B (8058721)
  • Code Reader SBSC-B-AF-R2B (8058722)
  • Code Reader SBSI-B-AF-R2B-F12-R (8058723)
  • Object Sensor SBSI-Q-AF-R3B-F6-W (8058724)
  • Object Sensor SBSI-Q-AF-R3B-F12-W (8058725)
  • Object Sensor SBSI-Q-AF-R3B-F6-NR (8058726)
  • Object Sensor SBSI-Q-AF-R3B-F12-NR (8058727)
  • Object Sensor SBSC-Q-AF-R3B (8058728)
  • Object Sensor SBSC-Q-AF-R2B (8058729)
  • Object Sensor SBSI-Q-AF-R2B-F12-W (8058730)
  • Colour sensor SBSI-F-R3C-F6-W (8058731)
  • Colour sensor SBSI-F-R3C-F12-W (8058732)
  • Colour sensor SBSI-F-AF-R3C-F6-W (8058733)
  • Colour sensor SBSI-F-AF-R3C-F12-W (8058734)
  • Colour sensor SBSC-F-AF-R3C (8058735)
  • Allroundsensor SBSC-U-AF-R2B (8058736)
  • Allroundsensor SBSC-U-AF-R3B (8058737)
V1.23.2.2
1/14/2019
USB driver CPX-E-PB Bus module version: 22.02.2016

Festo Virtual Communications Port

Supported systems:

  • Bus module CPX-E-PB Revision 01
2/22/2016
Show 6 more results ...
Subscribe to RSS