Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Partner for automation with CANopen, Modbus TCP and EtherCAT
Partner for automation with CANopen, Modbus TCP and EtherCAT Fieldbus protocol for valve terminals

CANopen, Modbus TCP and EtherCAT

Modular control system CPX-E
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
Perfected dispensing – bdtronic GmbH
Perfected dispensing – bdtronic GmbH Brief application example

Fully automated production line for dispensing processes when manufacturing electronic components

 

Integrated electric drive EMCA
Integrated electric drive EMCA

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

Servo drive CMMT-ST, for extra-low voltage
Servo drive CMMT-ST, for extra-low voltage
  • Space-saving servo drive for operating stepper motors and brushless direct current motors
  • Extremely economical for simple positioning tasks and motion solutions with low power requirements up to 300 W
  • Primary voltage from 24 ... 48 V DC
  • Motor current from 8 A (peak 10 A)
  • 50% more compact than the smallest CMMT-AS
CIROS® VR
CIROS® VR Virtual Reality simulation for immersive automation training

Virtual reality (VR), in which computer-generated environments simulate real experiences, opens the way to exciting new applications in education.

FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
High throughput DNA extraction system - Synchron Lab Automation
High throughput DNA extraction system - Synchron Lab Automation Detailed user report

The Dutch company Synchron Lab Automation developed an automated DNA extraction system with very high throughput rates by working very closely together with Festo. As a result, customers in the seed industry can collect DNA from up to 40,000 samples per day.

Decentralised control concepts
Decentralised control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Electronics, assembly and testing: Solutions and products
Electronics, assembly and testing: Solutions and products

Handling, assembling and testing small parts are at the heart of the electronics industry. Festo has a wide variety of solutions and products for these applications, whether pneumatic, electric or a combination of both. And all that at a fair price.

Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Servo drive CMMT-AS and servo motor EMMT-AS
Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Battery manufacturing
Battery manufacturing

 

Partner for Automation: Festo offers solutions for numerous process steps in battery manufacturing

Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Selective soldering – IPTE Factory Automation
Selective soldering – IPTE Factory Automation Article from customer magazine 2.2014

Selective soldering of sensors in the protective housing

Decentralised remote I/O system CPX-AP-I
Decentralised remote I/O system CPX-AP-I Connectivity in real time

The new I/O system in IP65/IP67 enables powerful I/O modules and existing valve terminal interfaces to be integrated in the most important host systems. Based on the innovative AP system communication from Festo, CPX-AP-I ensures continuous communication from the workpiece to the cloud – tailored to your needs!

Control cabinet solutions for the process industry
Control cabinet solutions for the process industry
Broschure: Control cabinet solutions for the process industry
Broschure: Control cabinet solutions for the process industry
Partner for automation: Small parts assembly and electronic industry
Partner for automation: Small parts assembly and electronic industry

Compact and economic automation solutions for SMT, THT process and final assembly.

Partner for automation Automotive and Tier industry
Partner for automation Automotive and Tier industry

Your objective: crea te state of the art produc tion plants in a cost-effective manner.

Our solution: efficient and reliable automated solutions with electric and pneumatic systems.

Toothed belt and spindle axes EGC/EGC-HD
Toothed belt and spindle axes EGC/EGC-HD Overview EGC family

The EGC family at a glance with technical features and variants, as well as optional safety elements and relevant motors and controllers.

Cost-efficient production in the woodworking and wood processing industry
Cost-efficient production in the woodworking and wood processing industry

The production processes in your industry are as varied

as the natural raw material wood. Machines with

innovative automation technology bring about crucial

cost advantages.

A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0

“Internet of Things” (IoT) and “Industry 4.0” (I4.0) are buzzwords in the process manufacturing and automation world, with far-reaching benefits understood by most at a high level. But, what relevant and practical data and understanding can I4.0 bring your company in everyday operations, such as monitoring compressed air consumption, process optimization, enabling energy efficiencies, and providing preventative diagnostics?

Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

White Paper: The future role of ethernet and the trend to decentralised control solutions
White Paper: The future role of ethernet and the trend to decentralised control solutions field bus / Industrial Ethernet

The driving force behind progress in Industrial automation in the last 20 years has without doubt been the networking of automation products via bus systems. The importance of industrial communication within machines and installations is increasing exponentially, especially in the context of recent Industry 4.0 (Internet of Things, IoT) discussions. Networking is decentralised from its starting point – communication at control system level – down to the connection of front-end devices, sensors and actuators, which perhaps already feature decentralised intelligence.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.