22/11/2013

Not larger than a sheet of DIN A4 paper

Not larger than a sheet of DIN A4 paper

H-gantry EXCM saves users a lot of work in electronics manufacturing
Precise and fast positioning in cramped installation conditions  the Festo H-gantry EXCM makes this possible in a simple way.

Precise and fast positioning in cramped installation conditions - the Festo H-gantry EXCM makes this possible in a simple way. This reliable system solution can be supplied by Festo, the manufacturer of electrical and pneumatic automatic control technology, directly for installation on machines and plants in electronics production or small parts assembly.

 

The H-gantry EXCM is a compact planar surface gantry which can approach any position within its working space. In its smallest version, its working area is not longer than a sheet of DIN A4 paper. The recirculating toothed belt moves the slide within a two-dimensional area (X and Y axes). The fixed motors are connected to the slide and thanks to the parallel-kinematic drive principle the moving masses remain low.

 

Fast positioning

This ready-to-install system allows fast positioning at speeds of up to 500 mm/s and repetition accuracies of the order of ±0.05 mm. This makes the compact H-gantry ideal for applications in electronics production and small parts assembly. These applications include the feeding and screwing in of small components, setting adhesive points, electronics testing such as contact points or resistance, the flexible positioning of workpieces and components in assembly operations, palletization and depalletization, desktop manufacturing and assembly.

 

Quick commissioning

The gantry requires very little commissioning and can be integrated quickly into machines. The pre-parameterized drive and controller package gives users the security of knowing that they can concentrate on their own core competences without having to concern themselves with the details of automation technology. Festo is thus able to save users a great deal of additional work. The flexible interface concept provides users with a choice of Ethernet, CANopen and I/Os for up to 64 positions.

 

Supplied fully assembled and tested, these ready-to-install systems can be delivered directly to the machines and plants. The scope of delivery includes all design data and circuit diagrams and a comprehensive functional guarantee. With a single part number, users can obtain not only hardware in the form of a ready-to-install module or subsystem but also a complete value creation package. Complete solutions mean less work for customers' technical staff, lower costs for system design, a simple procurement process and lower process costs.

Contact:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo Media Service

 
 

Photos

Caption Download
EXCM 1 Precise and fast positioning with cramped installation conditions - the Festo H-gantry EXCM. (Photo: Festo AG & Co. KG)
EXCM 2 Ideal for applications in electronics production and small parts assembly: the Festo XY planar surface portal EXCM with speeds of up to 500 mm/s and repetition accuracies of the order of ±0.05 mm. (Photo: Festo AG & Co. KG)
EXCM 3 Fits perfectly to the electronics industry: The H-gantry EXCM for feeding and screwing in of small components, setting adhesive points, electronics testing such as contact points or resistance, flexible positioning of workpieces and components in assembly operations, palletization and depalletization, desktop manufacturing and assembly. (Photo: Festo AG & Co. KG)