13/11/2017

Astonishing space efficiency

Astonishing space efficiency

Compact and flexible spindle and toothed belt axes and mini slides from Festo
The efficient use of space that characterises both the spindle and toothed belt axes ELGC and the mini slides EGSC from Festo is crucial.

Press   release Productronica 04/2017

Astonishing space efficiency

Compact and flexible spindle and toothed   belt axes and mini slides from Festo

 

The efficient use of space that characterises both the spindle and   toothed belt axes ELGC and the mini slides EGSC from Festo is crucial in   assembly systems, in test and inspection systems, in small parts handling, in   the electronics industry or desktop applications. All handling systems,   whether they are pick & place solutions, linear of three-dimensional   gantries benefit from their compact dimensions.

 

The cost-effective electric axes offer a virtually ideal ratio of installation to working space. They offer a common system approach, a platform architecture and largely adapter-free connections.

 

Valuable technology

The spindle and toothed belt axes ELGC with their internal, protected recirculating ball bearing guide are particularly suitable for XY-movements and vertical Z-movements. The resilient mini slide EGSC impresses with its smooth spindle running and is ideal for vertical Z-movements or guided linear individual movements in any mounting position. All drives share some valuable technical features: they boast a clean look and weight-optimised design. With matching interfaces and optimised adapter kits, the corresponding motors can be mounted flexibly.

 

Scalable modular system

Whether simple linear or three-dimensional gantries, pick & place solutions or 3D boom systems, the new Festo handling systems are now easy to combine. With the unique mounting system based on the “one-size-down” principle, the smaller structural axis can be combined directly with the larger base axis without an additional adapter plate using only the universal fastening profiles. That results in particularly compact handling systems. Users do not need any special expertise or tools for mounting.

 

www.festo.com/elgc

www.festo.com/egsc

www.festo.com/ea

 

 

About Festo:

Festo AG is a global player and an independent family-owned company with headquarters in Esslingen am Neckar, Germany. The company supplies pneumatic and electrical automation technology to 300,000 customers of factory and process automation in over 40 industries. The products and services are available in 176 countries. With about 18,800 employees in over 250 branch offices in 61 countries worldwide, Festo achieved a turnover of around €2.74 billion in 2016. Each year around 8 % of this turnover is invested in research and development.

 

In this learning company, 1.5 % of turnover is invested in basic and further training. Yet training services are not only provided for Festo's own staff – Festo Didactic SE also supplies basic and further training programmes in the field of automation technology for customers, students and trainees.

 

 

Please   refer to:

Festo   press photo ELGC

 

                                                                        

Caption:

Ideal ratio of installation to working   space: the spindle axis ELGC-BS combined with the servo motor EMME-AS
  (Photo:   Festo AG & Co. KG)

 

Please   refer to:

Festo   press photo EGSC

 

       

Caption:

Impresses with compact dimensions:   mini-slide EGSC with servo motor EMME-AS (Photo: Festo AG & Co.   KG)

 

Please   refer to:

Festo   press photo handling ELGC + EGSC

 

       

Caption:

Astonishing space efficiency: ELGC und   EGSC combined in a handling system based on the “one-size-down” principle   without any additional adapter plate
  (Photo:   Festo AG & Co. KG)

 

Press text and photos are also available online at www.festo.com/press.

Or mobile under http://m.festo.com/press.

 

 

For queries please contact:

Festo AG & Co. KG

Christopher Haug, Market Media Creation

phone: +49 711-347 4032, E-Mail: christopher.haug@festo.com

 

Festo in Social Media:

Facebook:    www.festo.com/facebook

Twitter:         www.festo.com/twitter

LinkedIn:      www.festo.com/linkedin

Youtube:      www.festo.com/youtube

Contact:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo Media Service

 
 

Photos

Caption Download
ELGC Ideal ratio of installation to working space: the spindle axis ELGC-BS combined with the servo motor EMME-AS (Photo: Festo AG & Co. KG)
EGSC Impresses with compact dimensions: mini-slide EGSC with servo motor EMME-AS (Photo: Festo AG & Co. KG)
handling ELGC + EGSC Verblüffende Raumeffizienz: ELGC und EGSC kombiniert in einem Handling-System in adapterfreier „One-size-down“-Montage (eine Größe kleiner möglich) (Foto: Festo AG & Co. KG)