Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Servicevideo: what is this ?
Servicevideo: what is this ? service2see channel

(servicevideos)

EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
08/08/2017
Tube bending radius in an energy chain
Minimum bending radius Which minimum bending radius must be adhered to when using a tube in an energy chain? Tubes made from polyurethane (type PUN-.../ PUN-H-…/ PEN-...) are especially well suited to use in energy chains. For the minimum bending ...
PTFE plastic tubing
Does Festo manufacture tubing made of PTFE? The Festo range includes a temperature and chemical-resistant tube made of perfluoroalkoxy (type designation PFAN). This tubing is resistant to many acids and lyes, and can be used in a temperature range of -20°C to +150°C.
Subscribe to RSS