Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Servicevideo: what is this ?
Servicevideo: what is this ? service2see channel

(servicevideos)

EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
08/08/2017
Tube bending radius in an energy chain
Minimum bending radius Which minimum bending radius must be adhered to when using a tube in an energy chain? Tubes made from polyurethane (type PUN-.../ PUN-H-…/ PEN-...) are especially well suited to use in energy chains. For the minimum bending ...
PTFE plastic tubing
Does Festo manufacture tubing made of PTFE? The Festo range includes a temperature and chemical-resistant tube made of perfluoroalkoxy (type designation PFAN). This tubing is resistant to many acids and lyes, and can be used in a temperature range of -20°C to +150°C.
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.